1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads Mounting Fixtures (Part Number)

Micrometer Heads Mounting Fixtures
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,108.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Manufacturing brackets to mount micrometer heads for each particular application can be laborious and costly. Mitutoyo offers various types of fixtures for micrometer heads to meet a wide range of applications. These fixtures are made of nickel-plated cast iron.

Part Number
303559SALE
303560SALE
303561SALE
303562SALE
303563SALE
303564SALE
303565SALE
303566SALE
303568SALE
303569SALE
303570SALE
303571SALE
303572SALE
303573SALE
303574SALE
303575SALE
303578SALE
303579SALE
303580SALE
303581SALE
303582SALE
303583SALE
303584SALE
303585SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting hole size Socket head screw Washer

฿ 1,108.67

฿ 781.94

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×9.5 long for plain stem or stem locknut type micrometer headsM3×0.5×8 / M3×0.5×12Small, Nominal dia.: 3 / Small, Nominal dia.: 3

฿ 1,108.67

฿ 781.94

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×9.5 long for plain stem or stem locknut type micrometer headsM3×0.5×8 / M3×0.5×12Small, Nominal dia.: 3 / Small, Nominal dia.: 3

฿ 1,108.67

฿ 781.94

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×9.5 long for plain stem or stem locknut type micrometer headsM3×0.5×8 / M3×0.5×12Small, Nominal dia.: 3 / Small, Nominal dia.: 3

฿ 1,108.67

฿ 781.94

MEASURING TOOLS 1 Piece(s) 2 Day(s) ø9.5×9.5 long for plain stem or stem locknut type micrometer headsM3×0.5×8 / M3×0.5×12Small, Nominal dia.: 3 / Small, Nominal dia.: 3

฿ 1,108.67

฿ 781.94

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×9.5 long for plain stem or stem locknut type micrometer headsM3×0.5×8 / M3×0.5×12Small, Nominal dia.: 3 / Small, Nominal dia.: 3

฿ 1,108.67

฿ 781.94

MEASURING TOOLS 1 Piece(s) 22 Day(s) ø10×15 long for plain stem or stem locknut type micrometer headsM3×0.5×8 / M3×0.5×12Small, Nominal dia.: 3 / Small, Nominal dia.: 3

฿ 1,108.67

฿ 781.94

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×9.5 long for plain stem or stem locknut type micrometer headsM3×0.5×8 / M3×0.5×12Small, Nominal dia.: 3 / Small, Nominal dia.: 3

฿ 1,108.67

฿ 781.94

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×9.5 long for plain stem or stem locknut type micrometer headsM3×0.5×8 / M3×0.5×12Small, Nominal dia.: 3 / Small, Nominal dia.: 3

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 2 Day(s) ø9.5×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×9.5 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×15 long for plain stem or stem locknut type micrometer headsM4×0.7×12Small, Nominal dia.: 4

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø9.5×15 long for plain stem or stem locknut type micrometer headsM4×0.7×12Small, Nominal dia.: 4

฿ 1,272.00

฿ 898.03

MEASURING TOOLS 1 Piece(s) 2 Day(s) ø10×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,490.67

฿ 1,051.97

MEASURING TOOLS 1 Piece(s) 2 Day(s) ø10×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,272.00

฿ 898.03

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø10×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,209.01

฿ 852.96

MEASURING TOOLS 1 Piece(s) 2 Day(s) ø10×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,490.67

฿ 1,051.97

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø10×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,490.67

฿ 1,051.97

MEASURING TOOLS 1 Piece(s) 2 Day(s) ø9.5×15 long for plain stem or stem locknut type micrometer headsM4×0.7×10Small, Nominal dia.: 4

฿ 1,272.00

฿ 898.03

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø10×15 long for plain stem or stem locknut type micrometer headsM4×0.7×12Small, Nominal dia.: 4

฿ 1,272.00

฿ 898.03

MEASURING TOOLS 1 Piece(s) 50 Day(s) ø10×15 long for plain stem or stem locknut type micrometer headsM4×0.7×12Small, Nominal dia.: 4

Loading...

  1. 1