1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 544 Laser Scan Micrometer (Multifunctional Display Unit) LSM-6200 (Part Number)

SERIES 544 Laser Scan Micrometer (Multifunctional Display Unit) LSM-6200
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 106,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• 2-axis display unit enables s2 items be displayed simultaneously.
• Capable of statistical analysis such as: average, maximum value, minimum value, range (max. - min.).
• Segment measurement (7 points) or edge measurement (1 to 255 edge) can be selected.
• A function to eliminate abnormal values is standard.
• 100 tolerance values, preset values, or settings can be stored.

Part Number
544-071SALE
544-072
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type

฿ 106,260.00

฿ 75,008.93

544 LASER SCAN MICROMETER 1 Piece(s) 95 Day(s) mm

฿ 999,999,999.00

544 LASER SCAN MICROMETER 1 Piece(s) 95 Day(s) inch/mm

Loading...

  1. 1

Basic Information

Product Model Measurement element Power supply 100 - 240 V AC ±10%, 40VA, 50/60Hz Display 16-digit plus 11-digit fluorescent display, and guide message LED
Dimensions 335 (W)×134 (H)×250 (D)mm Segment 1 to 7 (1 to 3, transparent) or 1 to 255 edges Judgment Selection from "target value + tolerance", "lower tolerance + upper tolerance", or "7 classes multi-limit tolerance zone".
Statistical analysis Maximum, Minimum, Average, Dispersion, σ(S.D) Standard I/F RS-232C, Analog I/O Operating environment 0 to +40°C, RH 35 to 85% (no condensation)
Measurement mode Standby, Single measurement, Continuous measurement Average times Arithmetic average: per 2 to 2048/ Moving average: per 32 to 2048 (Arithmetic average is per 16 to 2048 when using 544-531, 544-532) Optional I/F Digimatic code output unit (2-ch), 2nd I/O analog I/F, BCD I/F