1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermal Printer DPU-414 for SERIES 544 Laser Scan Micrometer (Display Unit) (Part Number)

LASER SCAN MICROMETER

Thermal Printer DPU-414 for SERIES 544 Laser Scan Micrometer (Display Unit)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 34,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional accessory for SERIES 544 Laser Scan Micrometer (Display Unit)
• Measurement data can be printed.

Part Number
02AGD600B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,167.00

฿ 24,118.49

LASER SCAN MICROMETER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Printer Power supply AC 100-240V 50/60Hz (AC adapter) Specification 120V AC C-type plug
Standard Accessories Printer cable 2m (02AGD620A), Printer paper 1 roll, AC adapter Printing method Thermal dot matrix Printing capacity 40 Columns (Normal)
Character configuration 9×8 dot matrix Printing direction Bidirectional Interface RS-232C
Printer paper (optional) Product Code223663 (10-roll set)

Please check the type/dimensions/specifications of the part 02AGD600B in the Thermal Printer DPU-414 for SERIES 544 Laser Scan Micrometer (Display Unit) series.