1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 542 Linear Gage Counter EH Counter (Panel-mount, Multi-function Type) (Part Number)

SERIES 542 Linear Gage Counter EH Counter (Panel-mount, Multi-function Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 33,212.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Two types are available for this model: a 1-axis display and a 2-axis display, which enables addition or subtraction calculations between two gages.
• Multifunctional counter equipped with zerosetting, presetting, tolerance judgment.
• RS-232C and USB are equipped as standard. Data transfer to a PC is possible. (*USB is supported only by Mitutoyo SENSORPAK.)
• A multi-point (max. 20 points) measuring system can easily be configured with the builtin RS Link networking function.
• Employs DIN size (144x72mm) and mounton- panel configuration to facilitate system integration.

Part Number
542-071
542-072SALE
542-073
542-074
542-075SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Resolution Maximum input frequency Applicable input Applicable gage head Number of axes to be displayed Number of gage inputs

฿ 999,999,999.00

SERIES 542 LINEAR GAGE COUNTER 1 Piece(s) Quote Approx. 800g0.01mm (±9999.99mm) / .0005" (±99.9995") / 0.001mm (±999.999mm) / .00005" (±9.99995") / 0.0001mm (±99.9999mm) / .000005" (±.999995") / [Parameter set]2.5MHz (2-phase square wave)Differential square-waveLGE / LGF / LGK / LGB / LGM / LG / LGH (LGH-110 excluded) Models with reference point mark, sine wave output type are excluded2 axes2

฿ 44,633.00

฿ 31,506.43

SERIES 542 LINEAR GAGE COUNTER 1 Piece(s) 2 Day(s) Approx. 800gAutomatic setting by gage-Digimatic code outputLGD / LGS / ID / SD2 axes2

฿ 999,999,999.00

SERIES 542 LINEAR GAGE COUNTER 1 Piece(s) Quote Approx. 800g0.01mm (±9999.99mm) / .0005" (±99.9995") / 0.001mm (±999.999mm) / .00005" (±9.99995") / 0.0001mm (±99.9999mm) / .000005" (±.999995") / [Parameter set]2.5MHz (2-phase square wave)Differential square-waveLGF with reference point mark2 axes2

฿ 999,999,999.00

SERIES 542 LINEAR GAGE COUNTER 1 Piece(s) 95 Day(s) Approx. 900g0.01mm (±9999.99mm) / .0005" (±99.9995") / 0.001mm (±999.999mm) / .00005" (±9.99995") / 0.0001mm (±99.9999mm) / .000005" (±.999995") / [Parameter set] / 0.01 / 0.001μm1MHz (2-phase sine wave)Differential sine-waveLGB sine wave output / Linear scale sine wave output2 axes2

฿ 33,212.00

฿ 25,397.22

SERIES 542 LINEAR GAGE COUNTER 1 Piece(s) 12 Day(s) Approx. 760g0.01mm (±9999.99mm) / .0005" (±99.9995") / 0.001mm (±999.999mm) / .00005" (±9.99995") / 0.0001mm (±99.9999mm) / .000005" (±.999995") / [Parameter set]2.5MHz (2-phase square wave)Differential square-waveLGE / LGF / LGK / LGB / LGM / LG / LGH (LGH-110 excluded) Models with reference point mark, sine wave output type are excluded1 axis1

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Quantizing error ±1 count Operating temperature (humidity) range 0 to 40°C (RH 20 to 80%, no condensation)
Storage temperature (humidity) range –10 to 50°C (RH 20 to 80%, no condensation) External dimensions 144 (W) ×72 (H) ×156.7 (D) mm Rating Power Supply Supplied AC adapter, or 12 - 24V DC
Rating Power consumption 8.4W (max. 700mA) / Ensure at least 1A is available per unit. Input/output Control output Normal operation signal (NOM): open-collector Input/output Control input Display BANK switching, peak mode, presetting, display hold, hold per axis: open-collector or no-voltage contact signal (with/without contact point)
Display Sign plus 8 digits (Green LED) Tolerance judgment display LED display (3 steps: Amber, Green, Red/ 5 steps: Amber, Amber flashing, Green, Red flashing, Red) AC adapter / AC cable AC adapter: 02ADN460 / AC cable: 02ZAA000 / AC cable (Japan): 02ZAA000 / AC cable (USA): 02ZAA010 / AC cable (EU): 02ZAA020 / AC cable (Britain): 02ZAA030 / AC cable (China): 02ZAA040 / AC cable (Korea): 02ZAA050
Interface RS-232C/USB/parameter selection via digimatic (only DP-1VR, digimatic mini-processor can be connected) (USB used only with SENSORPAK.)Selection by parameter from 3-step, 5-step, or digit BCDTotal tolerance judgment output (when tolerance function is enabled)Analog output (1V-4V)