(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Produces 3-step/5-step, 7 kinds of tolerance output and limit value output independently for each of 7 channels.
• Comes with serial BCD output capability, for connection to a programmable controller or personal computer, etc.
• Dynamic measurement possible with simplified analog output.
• Employs DIN size (96×48mm) and mounton- panel configuration to facilitate system integration.
• Connecting to the external switch box (02ADF180) makes it easy to enter tolerance limits and preset values. This function is not available when the gage is connected to DP-1VR, Digimatic Mini-Processor.
• It can only be connected to DP-1VR Digimatic Mini-Processor (264-504).
• Number of tolerance steps can be expanded by assembling EB-D counters.
Part Number |
---|
542-092-2 |
542-093-2 |
542-094-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Resolution | Maximum input frequency | Input/output Control input | Applicable input | Applicable gage head |
---|---|---|---|---|---|---|---|---|---|---|
฿ 23,234.00 ฿ 16,400.88 | SERIES 542 LINEAR GAGE COUNTER | 1 Piece(s) | 12 Day(s) | 0.01mm (±9999.99mm) / .0005" (±99.9995") / 0.005mm (±9999.995mm) / .00005" (±9.99995") / 0.001mm (±999.999mm) / .00005" (±9.99995") / 0.0005mm (±99.9995mm) / .000005" (±.999995") / 0.0001mm (±99.9999mm) / .000005" (±.999995") | 1.25MHz (2-phase square wave) / response speed depends on gage specification. | Presetting, display hold, peak value clear, tolerance judgment BANK switch, open-collector or no-voltage contact signal (with/without contact point) | Differential square-wave | LGF / LGK / LGE / LGB Models with reference point mark, sine wave output type are excluded. | ||
฿ 21,617.00 ฿ 15,259.44 | SERIES 542 LINEAR GAGE COUNTER | 1 Piece(s) | 50 Day(s) | 0.01mm (±9999.99mm) / .0005" (±99.9995") / 0.005mm (±9999.995mm) / .00005" (±9.99995") / 0.001mm (±999.999mm) / .00005" (±9.99995") / 0.0005mm (±99.9995mm) / .000005" (±.999995") / 0.0001mm (±99.9999 mm) / .000005" (±.999995") | Response speed depends on gage specification | Presetting, display hold, peak value clear, tolerance judgment BANK switch, open-collector or no-voltage contact signal (with/without contact point) | Digimatic code (SPC) | LGS / LGD / LGD-M | ||
฿ 24,700.00 ฿ 17,435.73 | SERIES 542 LINEAR GAGE COUNTER | 1 Piece(s) | 50 Day(s) | 0.01mm (±9999.99mm) / .0005" (±99.9995") / 0.005mm (±9999.995mm) / .00005" (±9.99995") / 0.001mm (±999.999mm) / .00005" (±9.99995") / 0.0005mm (±99.9995mm) / .000005" (±.999995") / 0.0001mm (±99.9999mm) / .000005" (±.999995") | 1.25MHz (2-phase square wave) / response speed depends on gage specification. | Presetting, display hold, peak value clear, tolerance judgment BANK switch, open-collector or no- voltage contact signal (with/without contact point) | Differential square-wave Differential square-wave with origin point mark | LGF with reference point mark |
Loading...
Product Model | Linear Scale (Measuring Unit) | Mass | Approx. 400g | Quantizing error | ±1 count |
---|---|---|---|---|---|
External dimensions | 96(W)×48(H)×156(D)mm | Rating Power Supply | 12 - 24V DC | Rating Power consumption | 6W or less (50mA max.) / Ensure at least 1A is available per unit. |
Input/output Tolerance judgment output | L1 to L5 / open-collector | Input/output Control output | Normal operation signal (NOM) / open-collector | Display | Sign plus 6 digits (Green LED) |
Tolerance judgment display | LED display (3 steps: Amber, Green, Red / 5 steps: Amber, Amber flashing, Green, Red flashing, Red) | Number of gage inputs | 1 | Operating temperature range | 0 to 40°C (RH 20 to 80%, no condensation) / –10 to 50°C (RH 20 to 80%, no condensation |
Interface Serial BCD | Bit serial format, open-collector | Interface Analog Output | 2.5V+Counting value× Voltage resolution (25mV/2.5mV): Full-scale 0 to 5V |
How can we improve?
How can we improve?