(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Produces 3-step/5-step, 7 kinds of tolerance output and limit value output independently for each of 7 channels.
• Comes with serial BCD output capability, for connection to a programmable controller or personal computer, etc.
• Dynamic measurement possible with simplified analog output.
• Employs DIN size (96×48mm) and mounton- panel configuration to facilitate system integration.
Part Number |
---|
542-015 |
542-016 |
542-017 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Resolution | Maximum input frequency | Applicable input | Applicable gage head |
---|---|---|---|---|---|---|---|---|---|
฿ 21,617.00 ฿ 15,259.44 | SERIES 542 LINEAR GAGE COUNTER | 1 Piece(s) | 3 Day(s) | 0.01mm (±9999.99mm) / .0005" (±99.9995") / .001" (±999.999") / 0.005mm (±9999.995mm) / .00005" (±9.99995") / .0001" (±99.999") / 0.001mm (±999.999mm) / .00005" / (±9.99995") / .0001"(±99.999") / 0.0005mm (±99.9995mm) / .000005" (±.999995") / .00001" (±9.99999") / 0.0001mm (±99.9999mm) / .000005" (±.999995") /.00001" (±9.99999") | 1.25MHz, response speed depends on gage specification. | Differential square-wave | LGE, LGF, LGK, LGB, LGM, LG, LGH (LGH110 excluded) Models with reference point mark, sine wave output type are excluded. | ||
฿ 21,617.00 ฿ 15,259.44 | SERIES 542 LINEAR GAGE COUNTER | 1 Piece(s) | 2 Day(s) | 0.01mm (±9999.99mm) / .0005" / (±99.9995") / .001" (±999.999") / 0.001mm (±999.999mm) / .00005" (±9.99995") / .0001" (±99.999") / [Automatic setting by gage] | - | Digimatic code (SPC) | LGD / LGS / ID / SD | ||
฿ 21,617.00 ฿ 15,259.44 | SERIES 542 LINEAR GAGE COUNTER | 1 Piece(s) | 2 Day(s) | 0.01mm (±9999.99mm) / .0005" (±99.9995") / .001" (±999.999") / 0.005mm (±9999.995mm) / .00005" (±9.99995") / .0001" (±99.999") / 0.001mm (±999.999mm) / .00005" / (±9.99995") / .0001"(±99.999") / 0.0005mm (±99.9995mm) / .000005" (±.999995") / .00001" (±9.99999") / 0.0001mm (±99.9999mm) / .000005" (±.999995") /.00001" (±9.99999") | 1.25MHz, response speed depends on gage specification. | Differential square-wave with origin point mark | LGF with reference point mark |
Loading...
Product Model | Linear Scale (Measuring Unit) | Mass | Approx. 400g | Quantizing error | ±1 count |
---|---|---|---|---|---|
External dimensions | 96 (W) × 48 (H) × 156 (D) mm | Rating Power Supply | 12 - 24V DC | Rating Power consumption | 6W or less (500mA max.) Ensure at least 1A is available per unit |
Display | Sign plus 6 digits (Green LED) | Tolerance judgment display | LED display (3 steps: Amber, Green, Red/ 5 steps: Amber, Amber flashing, Green, Red flashing, Red) | Number of gage inputs | 1 |
Operating temperature range | 0 to 40°C (RH 20 to 80%, no condensation | Tolerance judgment output | L1 to L5 (Open-collector / Switchover between L1 to L5 and BCD output with parameter) | Control output | Normal operation signal (NOM): open-collector |
BCD output | Open-collector / Switchover between 6-digit (positive/negative-true logic) and tolerance judgment output with parameter | Control input | Presetting, display hold, peak value clear, tolerance judgment BANK switch | Storage temperature range | –10 to 50°C (RH 20 to 80%, no condensation) |
How can we improve?
How can we improve?