1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 542 — 0.00001mm Resolution Type LGS-1012P (Part Number)

SERIES 542 — 0.00001mm Resolution Type LGS-1012P
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ABSOLUTE electrostatic capacitance type encoder makes it possible to maintain the reference point even
when the power is switched off.
• Excellent protection against dust and splashing water (IP66) on the factory floor.

Part Number
575-303SALE
575-313SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring accuracy (20°C) Resolution Contact point Stem diameter Measuring Range

฿ 8,517.00

฿ 6,012.15

SERIES 542 1 Piece(s) 2 Day(s) 15μm10μmø3mm carbide-tipped (fixing screw: M2.5 (P=0.45)×5), standard contact point: 901312ø8mm12.7mm

฿ 10,734.00

฿ 7,576.06

SERIES 542 1 Piece(s) 50 Day(s) .0008".0005"ø3mm carbide-tipped (fixing screw: 4-48 UNF), standard contact point: 21BZB005ø9.52=3/8" DIA.5"

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Mass Approx. 190g Contact Point Downwards Measuring Force 2N or less
Contact Point Horizontal Measuring Force 1.8N or less Contact Point Upward Measuring Force 1.6N or less Quantizing error ±1 count
Response speed Unlimited (not applicable to scanning measurement) Position detection method ABSOLUTE electrostatic capacitance type linear encoder Output Digimatic output
Dust/water resistance Equivalent to IP66 (only gage head) Bearing type Slide bearing Output cable length 2m (directly extended from the main unit)
Operating temperature (humidity) range 0 to 40°C (RH 20 to 80%, no condensation) Storage temperature (humidity) range –10 to 60°C (RH 20 to 80%, no condensation)