1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contracer CV-3200 SERIES 218 — Contour Measuring Instruments (Part Number)

Contracer CV-3200 SERIES 218 — Contour Measuring Instruments
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dramatically Improved High-Precision Contour Measuring Instruments.
• CV-3200 series are contour measuring instruments equipped with a high-precision arc scale and newly designed arm on the Z1 axis (detector). The high-precision arc scale can directly read the arc track of the stylus tip to achieve high accuracy and resolution. The new arm has extended the Z1-axis measuring
range by 10 mm while reducing the chance of interference with workpieces compared to conventional models. The arm mount can be attached/detached with a single touch on the magnet joint for improved ease of operation.
• The 700mm Z2-axis (column) range models are new to the lineup.

Part Number
CV-3200H4
CV-3200H8
CV-3200L4
CV-3200L8
CV-3200S4
CV-3200S8
CV-3200W4
CV-3200W8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass External dimensions X1 Axis Accuracy (20°C) X Axis Measuring range Z2-Axis (column) moving range X axis Drive unit Straightness

฿ 999,999,999.00

CONTRACER 1 Piece(s) 95 Day(s) 150kg756×482×1166mm (W×D×H)±(0.8+0.01L)µm / L = traverse length (mm) / Wide range: 1.8µm/100mm / Narrow range: 1.05μm/25mm100mm500mm0.8µm/100mm

฿ 999,999,999.00

CONTRACER 1 Piece(s) 95 Day(s) 150kg766×482×1166mm (W×D×H)±(0.8+0.02L)µm / L = traverse length (mm) / Wide range: 4.8µm/200mm / Narrow range: 1.3μm/25mm200mm500mm2μm/200mm

฿ 999,999,999.00

CONTRACER 1 Piece(s) 95 Day(s) 270kg1156×492×1436mm (W×D×H)±(0.8+0.01L)µm / L = traverse length (mm) / Wide range: 1.8µm/100mm / Narrow range: 1.05μm/25mm100mm700mm0.8µm/100mm

฿ 999,999,999.00

CONTRACER 1 Piece(s) 95 Day(s) 270kg1166×492×1436mm (W×D×H)±(0.8+0.02L)µm / L = traverse length (mm) / Wide range: 4.8µm/200mm / Narrow range: 1.3μm/25mm200mm700mm2μm/200mm

฿ 999,999,999.00

CONTRACER 1 Piece(s) 95 Day(s) 140kg756×482x966mm (W×D×H)±(0.8+0.01L)µm / L = traverse length (mm) / Wide range: 1.8µm/100mm / Narrow range: 1.05μm/25mm100mm300mm0.8µm/100mm

฿ 999,999,999.00

CONTRACER 1 Piece(s) 95 Day(s) 140kg766×482×966mm (W×D×H)±(0.8+0.02L)µm / L = traverse length (mm) / Wide range: 4.8µm/200mm / Narrow range: 1.3μm/25mm200mm300mm2μm/200mm

฿ 999,999,999.00

CONTRACER 1 Piece(s) 95 Day(s) 220kg1156×482×1176mm (W×D×H)±(0.8+0.01L)µm / L = traverse length (mm) / Wide range: 1.8µm/100mm / Narrow range: 1.05μm/25mm100mm500mm0.8µm/100mm

฿ 999,999,999.00

CONTRACER 1 Piece(s) 95 Day(s) 220kg1166×482×1176mm (W×D×H)±(0.8+0.02L)µm / L = traverse length (mm) / Wide range: 4.8µm/200mm / Narrow range: 1.3μm/25mm200mm500mm2μm/200mm

Loading...

  1. 1

Basic Information

Product Model Measurement element Z1 Axis (Detector) Scale type Arc Z1 Axis (Detector) Accuracy (20°C) ±(1.4+|2H|/100)μm / H = probing height from the horizontal (mm)
Z1 Axis (Detector) Traceable angle Ascent: 77° / descent: 83° (using the standard one-sided cut stylus, SPH-71 (No.354884) provided anddepending on the surface roughness) Z1 Axis (Detector) Face of stylus Vertical direction (up/down, single measurement) Z1 Axis (Detector) Measuring Range 60mm (±30mm from the horizontal)
Z1 Axis (Detector) Resolution 0.04μm Z1 Axis (Detector) Stylus up/down Arc motion Z1 Axis (Detector) Measuring direction Forward / backward
Z1 Axis (Detector) Measuring force 30mN (adjustment using weights) X Axis Drive Axis Resolution 0.05 μm Drive unit Scale type X axis Separate type linear scale
Z2 axis (column) Drive unit Scale type ABS scale Z2 axis (column) Drive unit Resolution 1 μm X axis Drive unit Drive speed 0 to 80mm/s or manual operation
Z2 axis (column) Drive unit Drive speed 0 to 30mm/s or manual operation X axis Drive unit Measuring speed 0.02mm/s / 0.05mm/s / 0.1mm/s / 0.2mm/s / 0.5mm/s / 1.0mm/s / 2.0mm/s / 5.0mm/s / 10mm/s / 20mm/s X axis Drive unit Inclination range ±45°