(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Contour Measuring System enabling measurement that is fast, accurate, and easy.
• The operation flow is significantly shortened by arranging the controls for stylus position change, measurement start/stop and return on the front of the drive unit.
• Fine and coarse X-axis positioning can be performed easily by using the jog shuttle that covers the whole measuring range.
• The quick-vertical-motion stand allows operators to swiftly and easily move the drive unit to and from the measurement height without having to push or pull.
• The detector unit (Z1 axis) is equipped with a highly accurate arc scale. This scale directly tracks the arc locus of the stylus tip so that the most accurate compensation can be applied to the scale output, which leads to higher accuracy and resolution. Operators are free from bothersome operations such as measurement magnification switching and calibrating each magnification as required for analog instruments.
• A notebook or desktop PC can be used as the data processing unit for the CV-2100M4/N4.
Part Number |
---|
CV-2100M4 |
CV-2100N4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | External dimensions | Z2 axis (column) travel range | Z1 axis (column) Drive method |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | CONTRACER | 1 Piece(s) | 95 Day(s) | 145.8 kg | 745×450×885mm (W×D×H) | 350mm | Manual (quick-up-and-down motion, fine feed) | ||
฿ 999,999,999.00 | CONTRACER | 1 Piece(s) | 95 Day(s) | 5.8 kg | 651×143×138.5mm (W×D×H) | — | — |
Loading...
Product Model | Measurement element | Measuring Force(N) | 30±10mN (3gf) | Z1 Axis (Detector) Measuring Range | 50mm |
---|---|---|---|---|---|
X Axis Measuring range | 100mm | X axis inclination angle | ±45° | X axis Resolution | 0.1μm |
Z1 axis Resolution | 0.1μm | X axis Drive method | Motorized drive (0 - 20mm/s) | Measuring speed | 0.02mm/s / 0.05mm/s / 0.1mm/s / 0.2mm/s / 0.5mm/s / 1.0mm/s / 2.0mm/s / 5.0mm/s |
Linearity accuracy(X axis horizontal orientation) | 2.5μm/100mm | X axis Accuracy (20°C) | ±(2.5+0.02L) μm / L = Measurement Length (mm) | Z1 axis Accuracy (20°C) | ±(2.5+|0.1H|) / μm H = Measurementt height from horizontal position within ±25mm |
Measuring direction | Forward / backward | Measuring surface direction | Downward | Stylus traceable angle (Standard accessory stylus) | Ascent 77° / Descent 87° (Depends on the surface condition) |
How can we improve?
How can we improve?