1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

QS-L/AFB SERIES 359 — Manual Vision Measuring System (Part Number)

QS-L/AFB SERIES 359 — Manual Vision Measuring System
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This is a manual vision measuring machine equipped with a color CCD camera.
• All models are equipped with coaxial reflected illumination, transmitted illumination, and ring fiber illumination as standard.
• This machine is equipped with a zoom lens (the zoom lens fitted offers 8 steps and a 7:1 magnification ratio).
• This machine is equipped with the autofocus function, and is a Z-axis measurement accuracy guaranteed type.

Part Number
QS-L2010Z/AFB
QS-L3017Z/AFB
QS-L4020Z/AFB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Measuring Range Dimensions Maximum stage loading

฿ 999,999,999.00

QS-L/AFB SERIES 359 1 Piece(s) 95 Day(s) Approx. 66kg200×100×150mm (X×Y×Z)624×705×722mm (W×D×H)10kg

฿ 999,999,999.00

QS-L/AFB SERIES 359 1 Piece(s) 95 Day(s) Approx. 134kg300×170×150mm (X×Y×Z)682×852×837mm (W×D×H)20kg

฿ 999,999,999.00

QS-L/AFB SERIES 359 1 Piece(s) 95 Day(s) Approx. 140kg400×200×150mm (X×Y×Z)757×867×837mm (W×D×H)15kg

Loading...

  1. 1

Basic Information

Product Model Measurement element Resolution 0.1μm Illumination Co-axial Light, Transmitted Light, Ring Light
Drive method Autofocus equipped, X-, Y-axis: manual, Z-axis: motor-operated Optical magnification Zoom 0.5X to 3.5X (8 steps) Total magnification 26X to 180X (8 steps)
Scales Linear encoder Image detection method Color CCD camera Indication accuracy - X-axis, Y-axis (2.5+20L/1000)μm
Indication accuracy - Z-axis (5.0+6L/1000)μm