1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper QV SERIES 363 — High-accuracy CNC Vision Measuring System (Part Number)

Hyper QV SERIES 363 — High-accuracy CNC Vision Measuring System
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The Quick Vision series of CNC vision measuring machines are equipped with CCD cameras eliminating the need for visual alignment with a measuring microscope or projector. Automatic measuring can be easily achieved for electronic components, press molded products, resin molded products, etc.
• The Quick Vision PRO features LEDs for all light sources. This provides enhanced edge detectability, low power consumption and a long service life.
• A programmable power turret with high magnification reproducibility is used in the observation system, enabling automatically switchable magnifi cation during measurement. (PRO/PRO3)
• All models feature surface, edge, and pattern autofocus systems offering measurement flexibility for a variety of applications. A laser autofocus system can be added as a factory-installed option.
• A model equipped with the tracking focus function is also available.
• The PRO type version of this model supports ISO10360-7:2011 guaranteed accuracy (specifications on request)

Part Number
363-173
363-177
363-183
363-187
363-193
363-197
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Product model External dimensions Measuring Range Maximum stage loading Stage glass size Tracking Auto Focus device

฿ 999,999,999.00

HYPER QV SERIES 363 1 Piece(s) 95 Day(s) 360kgHyper QV 302859×951×1609mm300×200×200mm15kg399×271mmNo

฿ 999,999,999.00

HYPER QV SERIES 363 1 Piece(s) 95 Day(s) 360kgHyper QV 302859×951×1609mm300×200×200mm15kg399×271mmYes

฿ 999,999,999.00

HYPER QV SERIES 363 1 Piece(s) 95 Day(s) 579kgHyper QV 4041027×1407×1778mm400×400×250mm30kg493×551mmNo

฿ 999,999,999.00

HYPER QV SERIES 363 1 Piece(s) 95 Day(s) 579kgHyper QV 4041027×1407×1778mm400×400×250mm30kg493×551mmYes

฿ 999,999,999.00

HYPER QV SERIES 363 1 Piece(s) 95 Day(s) 1450kgHyper QV 6061309×1985×1794mm600x650x250mm40kg697×758mmNo

฿ 999,999,999.00

HYPER QV SERIES 363 1 Piece(s) 95 Day(s) 1450kgHyper QV 6061309×1985×1794mm600x650x250mm40kg697×758mmYes

Loading...

  1. 1

Basic Information

Product Model Measurement element Optical system PRO Resolution of scale / Scale type 0.02μm/Linear Encoder
Imaging Device B&W CCD Accuracy E1X, E1Y (0.8+2L/1000)μm Accuracy E1Z (1.5+2L/1000)μm
Accuracy E2XY (1.4+3L/1000)μm