1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Scales AT116 SERIES 539 — Economy and Slim Type (Part Number)

Linear Scales AT116 SERIES 539 — Economy and Slim Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Suitable for milling machines, XY tables, jigs, etc.
• Dimensionally compatible with AT113 linear scale units.

Part Number
539-272-30
539-284-30
539-290-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct model Signal cable length Effective range

฿ 999,999,999.00

LINEAR SCALES AT116 SERIES 539 1 Piece(s) 95 Day(s) AT116-1503.5m150mm (6")

฿ 999,999,999.00

LINEAR SCALES AT116 SERIES 539 1 Piece(s) 95 Day(s) AT116-7503.5m750mm (30")

฿ 999,999,999.00

LINEAR SCALES AT116 SERIES 539 1 Piece(s) 95 Day(s) AT116-13005m1300mm (52")

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Protection level IP53 Maximum response speed 50m/min
Output signal Two 90° phase-shifted sinusoidal signals Accuracy (20°C) (5+5L0/1000)μm Signal output pitch 20µm
Scale reference point Output in 50mm pitch Operating temperature 0 to 45°C