1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SERIES 544 Laser Scan Micrometer (Display Unit Integrated Model) LSM-9506 (Part Number)

SERIES 544 Laser Scan Micrometer (Display Unit Integrated Model) LSM-9506
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• High accuracy of ±2.5μm, integrated display unit with many functions equivalent to the multi-function display unit.

Part Number
544-115
544-116
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Resolution Measuring Range

฿ 999,999,999.00

LASER SCAN MICROMETER 1 Piece(s) 95 Day(s) mm0.05 to 100μm (selectable)0.5 to 60mm / ±5x60mm (±.2x2.36")

฿ 999,999,999.00

LASER SCAN MICROMETER 1 Piece(s) 95 Day(s) inch/mm.000002” - .005/0.00005 - 0.1mm.02” - 2.36”, 0.5 - 60mm / ±5x60mm (±.2x2.36")

Loading...

  1. 1

Basic Information

Product Model Measurement element Power supply AC100V-240V ±10%, 40VA, 50/60Hz Repeatability(mm) ±0.6μm (±.00003")
Accuracy (20°C) ±2.5μm (±.0001") Operating environment 0 to 40°C, RH 35 to 85% (no condensation) Positional error (optical axis/scanning direction) ±2.5μm (±.0001") L: Displacement between workpiece center and optical axis center
Scanning rate 1600 scans/s Laser wavelength 650nm (Visible) Laser scanning speed 226m/s (8900" / s)
Display unit 16-digit dot matrix (upper column) + 7 segment 11-digit (lower column) ,guidance LEDs Standard interface RS-232C, Digimatic code output unit (1ch) Optional interface No