1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Type CMM MICROCORD Crysta-Plus M Series (Part Number)

Manual Type CMM MICROCORD Crysta-Plus M Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Manual floating type CMMs developed in quest for high-accuracy, low-cost and easy operation. The Crysta-Plus M is suitable to measure a wide range of applications from a simple dimension to complex form.
• The scale systems on Mitutoyo high-precision models utilizes a high-performance linear encoder (manufactured by Mitutoyo), for detecting axis position. In addition, various technologies have been utilized in the structure, part processing, and assembly to provide high accuracy measurement.
• The Crysta-Plus M700 series has a large main unit, and is equipped with a mobile clamp so that onetouch
clamping on each axis can be performed by hand. Continuous fine feed over the entire measuring range can be performed.
• Crysta high-precision series CMM's are equipped with temperature compensation and therefore
do not require a temperature controlled room. Accuracy is guaranteed within the range of 15 to 30°C.
• Available options include the auto-leveling air spring vibration isolator and the illuminator unit for the probe.

Part Number
CRYSTA-PLUS-M54
CRYSTA-PLUS-M443
CRYSTA-PLUS-M574
CRYSTA-PLUS-M7106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MANUAL TYPE CMM MICROCORD 1 Piece(s) 95 Day(s)

฿ 999,999,999.00

MANUAL TYPE CMM MICROCORD 1 Piece(s) 95 Day(s)

฿ 999,999,999.00

MANUAL TYPE CMM MICROCORD 1 Piece(s) 95 Day(s)

฿ 999,999,999.00

MANUAL TYPE CMM MICROCORD 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element