1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

In-line Type CNC CMM MICROCORD MACH-V9106 (Part Number)

IN-LINE TYPE CNC CMM MICROCORD

In-line Type CNC CMM MICROCORD MACH-V9106
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The MACH-V has been refined and has evolved over time maximizing machining operations by performing in-line or near-line, high speed coordinate measuring in concurrence with CNC machine tools. These high throughput machines can be incorporated within the manufacturing line and can provide pre/post machining feedback to your machine tool for machining adjustments.

Part Number
MACH-V9106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

IN-LINE TYPE CNC CMM MICROCORD 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element X Axis Measuring range 900mm Measuring speed 1 to 20mm/s (for TP7M)
Y Axis Measuring Range 1000mm Z Axis Measuring Range 600mm Maximum drive speed each axis 8 to 500mm/s; all axes 866mm/s
Maximum drive acceleration each axis 4900mm/s2; all axes 8480mm/s2 Accuracy Length measurement error ISO 10360-2:2009 19 to 21ºC E0, MPE = 2.5+3.5L/1000μm Accuracy Length measurement error ISO 10360-2:2009 5 to 35ºC E0, MPE = 3.6+5.8L/1000μm