1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Car Body Measuring System MICROCORD CARBstrato Series (Part Number)

CAR BODY MEASURING SYSTEM

Car Body Measuring System MICROCORD CARBstrato Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The world's largest class
The CARBstrato series is a lineup of the horizontal type CNC CMMs, offering the world's largest class measurement range that makes it possible to measure even car bodies.
• Single & Dual
Single and dual types are available to fit the intended use.
Single type: Measure a workpiece with a single CMM from the CARBstrato series
Dual type: Measure a workpiece placed between two simultaneously controlled CMMs from theCARBstrato series
• Remarkable usability
The CARBstrato series not only has remarkable usability, but also has the ability to enhance the safety operation by performing the procedures on the shop floor. The Y-axis spindle in the vertical direction is set lower in order to perform measurements at a lower workpiece setting height. In addition, the small cross-section of the Y-axis spindle reduces interference during measurement and expands the measurement area inside a car body.
• Safety after the installation
Since the height of the X-axis base is set lower, the required depth for the foundation before the installation is comparatively shallow. Also, the structure is designed to avoid possible problems (both long-term and short-term) such as a problem caused by aging of the foundation (concrete) after long-term use or accuracy deterioration (short-term) resulting in the bimetal phenomenon caused by deformation of the foundation or the X-axis base due to the common environmental changes.
• Options
・In addition to the contact type touch trigger probe, a line laser probe for non-contact measurement is available.
・Also available for measurement of car bodies, the essential measuring point search function is added
to the dedicated software that is programed based on the conventional software.
・Various optional safety devices are available to enhance the safety of operators.

Part Number
CARBSTRATO-601624D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

CAR BODY MEASURING SYSTEM 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element Specification Car Body Measuring System