1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-accuracy Separate Guide Type MICROCORD FALCIO-Apex 2000/3000 Series (Part Number)

High-accuracy Separate Guide Type MICROCORD FALCIO-Apex 2000/3000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The FALCIO-Apex 2000/3000 series are CNC CMMs that use Mitutoyo's standard structure for large machines which are designed to be used for measuring large and heavy workpieces with high accuracy. The picture on the right gives a good idea of how large the machine is. The measuring accuracy and drive speed are the world's highest level in the X-axis measuring range of 2000mm and 3000mm.
• The scale systems on Mitutoyo high-precision models utilizes a high-performance linear encoder (manufactured by Mitutoyo), for detecting axis position. In addition, various technologies have been utilized in the structure, part processing, and assembly to provide high accuracy measurement.
• These series are equipped with a system to automatically restore accuracy deterioration (MOVAC)
caused by foundation deformation as a standard feature.
• All FALCIO-Apex 2000/3000 series high-precision series CMM's are equipped with temperature
compensation and therefore do not require a temperature controlled room. Accuracy is
guaranteed within the range of 18 to 22°C.
• Safety devices such as Z-axis beam sensor, tape switch, and area sensor are available as options.

Part Number
FALCIO-APEX203015G
FALCIO-APEX204015G
FALCIO-APEX205015G
FALCIO-APEX305015G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass X Axis Measuring range Y Axis Measuring Range Machine dimensions W Machine dimensions D

฿ 999,999,999.00

HIGH-ACCURACY SEPARATE GUIDE 1 Piece(s) 95 Day(s) 12000kg2000mm3000mm4430mm5950mm

฿ 999,999,999.00

HIGH-ACCURACY SEPARATE GUIDE 1 Piece(s) 95 Day(s) 14000kg2000mm4000mm4430mm6950mm

฿ 999,999,999.00

HIGH-ACCURACY SEPARATE GUIDE 1 Piece(s) 95 Day(s) 15000kg2000mm5000mm4430mm7950mm

฿ 999,999,999.00

HIGH-ACCURACY SEPARATE GUIDE 1 Piece(s) 95 Day(s) 16000kg3000mm5000mm5430mm7950mm

Loading...

  1. 1

Basic Information

Product Model Measurement element Resolution 0.0001mm (0.1μm) Z Axis Measuring Range 1500mm
Maximum drive speed 300mm/s for each axis (maximum combined speed: 520mm/s) Measuring error (When using SP25M) MPEE = (3.5+4L/1000)μm Guaranteed accuracy temperature range 18 to 22℃
Guide method Air bearings on each axis Machine dimensions H 4690mm Safety device (optional) A tape switch and a beam sensor are mounted on the tip of the spindle.