1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Accuracy CNC CMM MICROCORD STRATO-Apex 500/700 Series (Part Number)

High Accuracy CNC CMM MICROCORD STRATO-Apex 500/700 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The STRATO-Apex series is high-accuracy CNC CMMs. The series guarantees high accuracy and also high moving speed and acceleration achieved with improved rigid air bearings on all axial guideways.
• The scale systems on Mitutoyo high-precision models utilizes a high-performance linear encoder
(manufactured by Mitutoyo), for detecting axis position. In addition, various technologies have been utilized in the structure, part processing, and assembly to provide high accuracy measurement.
• Floor vibration at the installation location, can be a source of variations in measured values. The autoleveling air spring vibration isolator is equipped as standard for 700 Series and an option for model
574. The vibration isolator insulates the main unit from floor vibrations and can quickly levels the
CMM main unit, using a sensor that detects load fluctuations caused by axis movement of the CMM
or workpiece loading.
• All STRATO-Apex high-precision series CMM's are equipped with temperature compensation and
therefore do not require a temperature controlled room. Accuracy is guaranteed within the range of 19 to 21°C for 700 Series and the range of 18 to 22°C for 574 model.

Part Number
STRATO-APEX-574
STRATO-APEX-7106
STRATO-APEX-776
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

HIGH ACCURACY MICROCORD STRATO 1 Piece(s) 95 Day(s)

฿ 999,999,999.00

HIGH ACCURACY MICROCORD STRATO 1 Piece(s) 95 Day(s)

฿ 999,999,999.00

HIGH ACCURACY MICROCORD STRATO 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element