(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• The KA-200 Counter has a lathe function, as well as standard functions (parameter selection).
• Compact, light and multifunctional.
• Sub-display enables easy setting.
• The RS-232C interface enables connection to a PC or printer.
• Text data can be output using the USB interface (optional).
Part Number |
---|
174-183 |
174-183A |
174-183C |
174-183D |
174-183DC |
174-183E |
174-183K |
174-185 |
174-185A |
174-185C |
174-185D |
174-185DC |
174-185E |
174-185K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | Specification | Product model | Number of axes to be displayed |
---|---|---|---|---|---|---|---|---|---|
฿ 34,816.67 ฿ 24,577.09 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | Quote | 1.25kg | for PSE | KA-212 | 2 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.25kg | for UL/CSA | KA-212 | 2 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.25kg | for PSE | KA-212 | 2 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.25kg | for CEE | KA-212 | 2 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.25kg | for CCC | KA-212 | 2 axes | ||
฿ 37,333.33 ฿ 26,353.60 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | Quote | 1.25kg | for BS | KA-212 | 2 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.25kg | for KC | KA-212 | 2 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.3kg | for PSE | KA-213 | 3 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.3kg | for UL/CSA | KA-213 | 3 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.3kg | for PSE | KA-213 | 3 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.3kg | for CEE | KA-213 | 3 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.3kg | for CCC | KA-213 | 3 axes | ||
฿ 38,125.00 ฿ 26,912.44 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 45 Day(s) | 1.3kg | for BS | KA-213 | 3 axes | ||
฿ 999,999,999.00 | KA-200 COUNTER SERIES 174 | 1 Piece(s) | 95 Day(s) | 1.3kg | for KC | KA-213 | 3 axes |
Loading...
Product Model | Linear Scale (Measuring Unit) | Resolution | When AT100 is connected: 0.05 - 0.0001mm / When AT715 is connected: 0.01 - 0.001mm | Operating temperature range | 0 to 45°C (Operational environment) / -10 to 60°C (Storage environment) |
---|---|---|---|---|---|
Power supply voltage | 100V-240V AC / 50/60Hz | Dimensions | 300(W)×70(D)×167(H)mm | Power consumption | 20-25VA |
Humidity range | 20 to 80% (Both operational and storage environment) | Display/digit | Main display: 9 digits including sign / Sub display: 8 digits |
How can we improve?
How can we improve?