1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Scales AT402E SERIES 539 — General-purpose Type (Part Number)

Linear Scales AT402E SERIES 539 — General-purpose Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Ideal for machine tools for heavy cutting as well as linear motors.
• Has multi-point elastic fixing for excellent vibration resistance (200m/s2), shock resistance (400m/s2), and temperature characteristics.
• The Absolute Interval Code allows for a simplified, low-cost ABS system.

Part Number
539-373-02
539-373-03
539-374-02
539-374-03
539-375-02
539-375-03
539-376-01
539-376-02
539-377-01
539-377-02
539-377-03
539-378-01
539-378-02
539-378-03
539-379-01
539-379-02
539-379-03
539-380-01
539-380-02
539-380-03
539-381-01
539-381-02
539-381-03
539-382-01
539-382-02
539-382-03
539-383-01
539-383-02
539-383-03
539-384-01
539-384-02
539-384-03
539-386-01
539-386-02
539-386-03
539-387-01
539-387-02
539-387-03
539-388-01
539-388-02
539-388-03
539-389-01
539-389-02
539-389-03
539-390-01
539-390-02
539-390-03
539-391-01
539-391-02
539-391-03
539-392-01
539-392-02
539-392-03
539-393-01
539-393-02
539-393-03
539-394-01
539-394-02
539-394-03
539-395-01
539-395-02
539-395-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification Product model Accuracy (20°C) Effective range Cable configuration

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-240±2μm240mm (9.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-240±2μm240mm (9.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-340±2μm340mm (13.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-340±2μm340mm (13.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-440±2μm440mm (17.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-440±2μm440mm (17.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-540±2μm540mm (21.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-540±2μm540mm (21.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-640±3μm640mm (25.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-640±3μm640mm (25.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-640±3μm640mm (25.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-740±3μm740mm (29.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-740±3μm740mm (29.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-740±3μm740mm (29.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-840±3μm840mm (33.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-840±3μm840mm (33.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-840±3μm840mm (33.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-940±3μm940mm (37.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-940±3μm940mm (37.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-940±3μm940mm (37.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-1040±3μm/m1040mm (41.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-1040±3μm/m1040mm (41.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-1040±3μm/m1040mm (41.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-1140±3μm/m1140mm (45.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-1140±3μm/m1140mm (45.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-1140±3μm/m1140mm (45.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-1240±3μm/m1240mm (49.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-1240±3μm/m1240mm (49.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-1240±3μm/m1240mm (49.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-1340±3μm/m1340mm (53.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-1340±3μm/m1340mm (53.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-1340±3μm/m1340mm (53.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-1540±3μm/m1540mm (61.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-1540±3μm/m1540mm (61.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-1540±3μm/m1540mm (61.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-1640±3μm/m1640mm (65.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-1640±3μm/m1640mm (65.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-1640±3μm/m1640mm (65.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-1740±3μm/m1740mm (69.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-1740±3μm/m1740mm (69.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-1740±3μm/m1740mm (69.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-1840±3μm/m1840mm (73.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-1840±3μm/m1840mm (73.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-1840±3μm/m1840mm (73.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-2040±3μm/m2040mm (81.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-2040±3μm/m2040mm (81.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-2040±3μm/m2040mm (81.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-2240±3μm/m2240mm (89.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-2240±3μm/m2240mm (89.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-2240±3μm/m2240mm (89.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-2440±3μm/m2440mm (97.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-2440±3μm/m2440mm (97.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-2440±3μm/m2440mm (97.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-2640±3μm/m2640mm (105.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-2640±3μm/m2640mm (105.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-2640±3μm/m2640mm (105.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-2840±3μm/m2840mm (113.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-2840±3μm/m2840mm (113.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-2840±3μm/m2840mm (113.6")3m cable with FANUC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type AAT402E-3040±3μm/m3040mm (121.6")3m flying lead cable

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type BAT402E-3040±3μm/m3040mm (121.6")3m cable with European CNC connectors

฿ 999,999,999.00

LINEAR SCALES AT402E SERIES539 1 Piece(s) 95 Day(s) Type CAT402E-3040±3μm/m3040mm (121.6")3m cable with FANUC connectors

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Protection level IP53 Maximum response speed 120m/min (With sinusoidal signal amplitude of –3dB)
Output signal Signal: 1Vp-p differential sinusoidal signal / Differential reference point pulse: Absolute Interval Code compatible Signal cable length 3m Signal output pitch 20μm
Operating temperature 0 to 45°C