(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Compact body and a wide measuring range assures precision that compares well with that of higher-grade models.
Maximum probing diameter: ø280mm
Vertical travel: 300mm
Maximum table loading: 25kg
Rotational accuracy in the radial direction: (0.02+6H/10000)μm
Rotational accuracy in the axial direction: (0.02+6X/10000)μm
• D.A.T. (Digital Adjustment Table) function aids manual workpiece centering and leveling.
• Safety mechanism provided in the detection section as a standard feature. A collisionsensing function is equipped in the detector (when it is in the vertical orientation) to prevent a damaging collision in the Z direction. Additionally, an overrun prevention function is equipped, which stops the system when the detector displacement exceeds its range.
• A sliding mechanism (optional sliding detector holder) can be installed in the detector holder.
It enables one-touch measurement of a workpiece with a deep hole having a thick wall, which has been difficult with the standard detector.
• The measurement results are shown graphically if using the roundness/cylindricity analysis software (ROUNDPAK).
Drive speed (X axis) | Maximum: 8mm/s (at measurement: 0.5mm/s / 1.0mm/s / 2.0mm/s / 5.0mm/s) | Power consumption | 80W (PC and printer excluded) | Detector Measuring force | Approx. 10 to 50mN, 1 to 5 steps |
---|---|---|---|---|---|
Power supply | 100-240VAC | Turntable Rotational accuracy (JIS B 7451-1997) Radial direction | (0.02+6H/10000)μm H: Probing height (mm) | Turntable Rotational accuracy (JIS B 7451-1997) Axial direction | (0.02+6X/10000)μm X: Distance from the center of rotation (mm) |
Turntable Rotational speed | 4rpm/ 6rpm/ 10rpm | Turntable Effective diameter of the table | ø150mm | Turntable Centering adjustment range | ±3mm |
Turntable Leveling adjustment range | ±1° | Turntable Maximum loading mass | 25kg | Turntable Maximum probing diameter | ø280mm |
Z axis (column) maximum probing height | 300mm | Z axis (column) maximum probing depth (when using a standard stylus) | ø32×91mm (depth) / ø7×50mm (depth) | X axis Straightness (λc 2.5) | 2.7μm/140mm |
X axis perpendicularity to the rotation axis (with respect to the generating line) | 1.6 μm/140mm | Detector Stylus tip form / material | ø1.6mm Carbide | Detector Detection range (Standard) | ±400μm/±40μm/±4μm |
Detector Detection range (Tracking) | ±5mm | Air consumption (in normal state) | 22L/min in normal state (80L/min or more as air source) | Required air pressure | 0.39MPa |
Vertical movement (Parallelism to the rotation axis with respect to the generating line) | 1.5μm/300mm | Turntable Centering/leveling mechanism | D.A.T | Turntable (Maximum workpiece diameter) | ø560mm |
Vertical movement (Straightness of traverse) (λc 2.5) | Narrow range: 0.20μm/100mm / Wide range: 0.30/300mm | Vertical movement (Moving speed) | Maximum: 15mm/s (at measurement: 0.5mm/s / 1mm/s / 2mm/s / 5mm/s) | Main unit mass | 170kg |
X axis Travel range | 165mm (–25mm to +140mm from the rotation center) | Remarks | In/out one-touch switching feature, Z-direction collision detection function, stylus angle graduations (±45°) |
How can we improve?
How can we improve?