(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Highly accurate and easy-to-use turntable
The rotational accuracy in the radial direction is better than 0.02+3.5H/10000μm, and in the axial direction 0.02+3.5X/10000μm is achieved. High accuracy measurement of not only roundness or cylindricity but also flatness is assured. A turntable with an automatic centering and leveling function is adopted for RA-2200AS/AH as a standard feature, which frees operators from manual centering and leveling operations. Furthermore, for the RA-2200DS/DH models, a guidance system is incorporated as a standard feature help untrained operators perform centering and leveling simply and smoothly.
• Greater productivity achieved by continuous inside/outside diameter measurement
Both the ID and OD of a workpiece can betraced in succession without changing the detector traverse direction.
• Sliding detector holder is equipped as standard
A sliding mechanism is incorporated in the detector holder. It enables one-touch measurement of a workpiece with a deep hole having a thick wall, which has been difficult with the standard detector.
To perform measurement, the contact point can be positioned higher than the workpiece, and then the detector holder is simply lowered. Furthermore, internal/outside diameters can be easily measured with the continuous ID/OD measurement function.
• Positioning sensor equipped to enable high accuracy repetitive measurement
A Mitutoyo linear scale is used in the X-axis drive unit to directly detect the position of the drive unit. It guarantees the highly precise positioning vital for repetitive measurement.
• Safety mechanism provided as a standard feature
A collision-sensing function is equipped in the detector unit (when it is in the vertical orientation) to prevent a damaging collision in the Z direction. Additionally, an overrun prevention function is equipped, which stops the system when the detector displacement exceeds its range.
Part Number |
---|
RA-2200AH |
RA-2200AS |
RA-2200DH |
RA-2200DS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turntable Effective diameter of the table | Turntable Centering adjustment range | Turntable Centering/leveling mechanism | Z axis (column) Straightness of traverse (λc 2.5) | Z axis (column) Parallelism to the rotation axis (with respect to the generating line) | Z axis (column) Maximum probing height - At OD measurement | Z axis (column) Maximum probing height - At ID measurement |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | ROUNDTEST | 1 Piece(s) | 95 Day(s) | ø 235mm | ±3mm | A.A.T | 0.10μm/100mm / 0.25μm/500mm | 1.2μm/500mm | 500mm | 500mm | ||
฿ 999,999,999.00 | ROUNDTEST | 1 Piece(s) | 95 Day(s) | ø 235mm | ±3mm | A.A.T | 0.10μm/100mm / 0.15μm/300mm | 0.7μm/300mm | 300mm | 300mm | ||
฿ 999,999,999.00 | ROUNDTEST | 1 Piece(s) | 95 Day(s) | ø 200mm | ±5mm | D.A.T | 0.10μm/100mm / 0.25μm/500mm | 1.2μm/500mm | 500mm | 500mm | ||
฿ 999,999,999.00 | ROUNDTEST | 1 Piece(s) | 95 Day(s) | ø 200mm | ±5mm | D.A.T | 0.10μm/100mm / 0.15μm/300mm | 0.7μm/300mm | 300mm | 300mm |
Loading...
Drive speed (X axis) | Maximum: 30mm/s (at measurement: 0.5mm/s / 1.0mm/s / 2.0mm/s / 5.0mm/s) | Detector Measuring force | Approx. 10 to 50mN, 1 to 5 steps | Power supply | 100-240VAC |
---|---|---|---|---|---|
Turntable Rotational accuracy (JIS B 7451-1997) Radial direction | (0.02+3.5H/10000)μm H: Probing height (mm) | Turntable Rotational accuracy (JIS B 7451-1997) Axial direction | (0.02+3.5X/10000)μm X: distance from the center of rotation (mm) | Turntable Rotational speed | 2rpm/ 4rpm/ 6rpm/ 10rpm |
Turntable Leveling adjustment range | ±1° | Turntable Maximum loading mass | 30kg | Turntable Maximum probing diameter | ø 300mm |
Turntable Maximum loading diameter | ø 580mm | Z axis (column) moving speed | Maximum: 50mm/s (at measurement: 0.5mm/s / 1mm/s / 2mm/s / 5mm/s) | Z axis (column) maximum probing depth (when using a standard stylus) | ø32×85mm (depth) / ø7×50mm (depth) |
X axis Straightness (λc 2.5) | 0.7μm/150mm | X axis perpendicularity to the rotation axis (with respect to the generating line) | 1.0μm/150mm | Detector Stylus tip form / material | ø1.6mm Carbide |
Detector Detection range (Standard) | ±400μm/±40μm/±4μm | Detector Detection range (Tracking) | ±5mm | Air consumption (in normal state) | 30L/min in normal state (80L/min or more as air source) |
Required air pressure | 0.39MPa | Main unit weight | 200kg | X axis Travel range | 175mm (–25mm to +150mm from the rotation center) |
Remarks | In/out switching feature, Measuring force switching feature (5-step), Stylus angle graduations (±45°), Z-direction collision detection function, sliding detector holder (3 positioning) |
How can we improve?
How can we improve?