1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Working Standard Scales SERIES 182 (Part Number)

Working Standard Scales SERIES 182
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Ideal for checking magnification accuracy of profile projectors and microscopes, and the table feeding accuracy of measuring equipment.
• These scales are manufactured using high-accuracy lithographic technologies. Mitutoyo has developed these technologies at the dedicated underground facility which was custom-built to produce highly accurate scales. Various sizes are available for each type to suit the application.

Part Number
182-511-10SALE
182-512-10SALE
182-513-10SALE
182-514-10SALE
182-521-10SALE
182-522-10SALE
182-523-10SALE
182-524-10SALE
182-525-10SALE
182-531-10SALE
182-532-10SALE
182-533-10SALE
182-534-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length Graduation Inspection pitch Graduation line thickness Mass

฿ 21,467.00

฿ 15,153.56

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 5075mm0.1mm5mm20μm0.23kg

฿ 22,050.00

฿ 15,565.10

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 100125mm0.1mm10mm20μm0.24kg

฿ 23,234.00

฿ 16,400.88

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 150175mm0.1mm10mm20μm0.25kg

฿ 23,667.00

฿ 16,706.54

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 200225mm0.1mm10mm20μm0.26kg

฿ 23,234.00

฿ 16,400.88

WORKING STANDARD SCALES 1 Piece(s) 3 Day(s) 100130mm0.5mm10mm50μm0.27kg

฿ 25,434.00

฿ 17,953.86

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 200230mm0.5mm20mm50μm0.32kg

฿ 29,250.00

฿ 20,647.58

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 300330mm0.5mm20mm50μm0.57kg

฿ 31,467.00

฿ 22,212.56

WORKING STANDARD SCALES 1 Piece(s) 3 Day(s) 400430mm0.5mm20mm50μm0.71kg

฿ 33,667.00

฿ 23,765.54

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 500530mm0.5mm20mm50μm0.86kg

฿ 27,634.00

฿ 19,506.84

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 250280mm1mm25mm100μm0.55kg

฿ 33,667.00

฿ 23,765.54

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 500530mm1mm25mm100μm1.22kg

฿ 43,250.00

฿ 28,026.00

WORKING STANDARD SCALES 1 Piece(s) 5 Day(s) 750780mm1mm25mm100μm0.23kg

฿ 44,416.67

฿ 28,848.63

WORKING STANDARD SCALES 1 Piece(s) 2 Day(s) 10001030mm1mm25mm100μm1.54kg

Loading...

  1. 1