1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Depth Micrometer SERIES 329, 129 - Interchangeable rod type (Part Number)

Depth Micrometer SERIES 329, 129 - Interchangeable rod type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,535.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This type uses interchangeable rods to enable wide-range measurement.
integration into statistical process control and measurement systems.
• Measuring rod diameter: ø4mm
• Measuring rod lock.
• Ratchet stop provides constant measuring force.

Part Number
129-154SALE
129-155SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBase

฿ 3,535.74

฿ 2,412.08

MICROMETER DMC60-25 1 Piece(s) 14 Day(s) 63.5 x 16mm

฿ 3,685.67

฿ 2,518.05

MICROMETER DMC100-25 1 Piece(s) 5 Day(s) 101.6 x 16mm

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 25 Specification Analog Graduation 0.01mm
No. of rods 1