1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Interchangeable Backs Optional Accessory for Digimatic and Dial Indicators (Part Number)

BACK FLAT 1000

Interchangeable Backs Optional Accessory for Digimatic and Dial Indicators
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 235.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For water-proof

Part Number
136872 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 235.67

฿ 166.01

BACK FLAT 1000 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Use Parts Waterproof Function Included Specifications For water-proof type
Remarks Flat Back Diameter ø31, ø36, ø40mm

Please check the type/dimensions/specifications of the part 136872 in the Interchangeable Backs Optional Accessory for Digimatic and Dial Indicators series.