1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads Series 148 — Locking-Screw Type (Part Number)

Micrometer Heads Series 148 — Locking-Screw Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,644.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Locking screw provides secure locking at any position of the spindle.
• Position of the locking screw is the same as the sleeve index line.

Part Number
148-150SALE
148-151SALE
148-152SALE
148-220SALE
148-221SALE
148-222SALE
148-316SALE
148-317SALE
148-318SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Stem Spindle end Stem diameter

฿ 1,752.00

฿ 1,199.94

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 0 - 13±2µmPlainFlat9.5mm

฿ 1,901.57

฿ 1,294.02

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 0 - 13±2µmW/ clamp nutFlat9.5mm

฿ 2,084.00

฿ 1,424.00

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 0 - 13±2µmPlainSpherical (SR4)9.5mm

฿ 1,644.00

฿ 1,128.93

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 0 - 6.5±5µmPlainFlat6mm

฿ 1,706.06

฿ 1,175.99

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 0 - 6.5±5µmW/ clamp nutFlat6mm

฿ 1,712.12

฿ 1,176.06

MTY MEASURING TOOLS 1 Piece(s) 55 Day(s) 0 - 6.5±5µmPlainSpherical (SR3)6mm

฿ 2,017.00

฿ 1,376.00

MTY MEASURING TOOLS 1 Piece(s) 55 Day(s) 0 - 6.5±2µmPlainFlat9.5mm

฿ 2,184.40

฿ 1,493.91

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 0 - 6.5±2µmW/ clamp nutFlat9.5mm

฿ 2,184.20

฿ 1,493.99

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 0 - 6.5±2µmPlainSpherical (SR4)9.5mm

Loading...

  1. 1

Basic Information

Graduation 0.01mm Graduation features Standard