1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disk Micrometers SERIES 369, 227, 169 — Non-Rotating Spindle Type (Part Number)

Disk Micrometers SERIES 369, 227, 169 — Non-Rotating Spindle Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

• Measures “root tangent length” of spur gears and helical gears.
• Non-rotating spindle type.
• Measurable range of gear pitch: 0.5 to 6 module (series 227: 0.4 to 3 module).
• Equipped with Ratchet Stop for constant measuring force.
• Supplied with a setting standard (except for 0-25mm/0-1” measuring range).

Part Number
169-201SALE
169-202SALE
169-205SALE
169-207SALE
227-221SALE
227-223SALE
369-250-30SALE
369-251-30SALE
369-252-30SALE
369-253-30SALE
369-412SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Measuring force Resolution Accuracy Graduation Parallelism Specifications Anvil diameter

฿ 7,350.00

฿ 5,023.73

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) 0 - 25--ø200.01mm4μmAnalogø20

฿ 7,953.26

฿ 5,424.12

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25 - 50--ø200.01mm4μmAnalogø20

฿ 8,400.00

฿ 5,741.40

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 50 - 75--ø200.01mm6μmAnalogø20

฿ 8,650.00

฿ 5,906.22

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 75 - 100--ø200.01mm6μmAnalogø20

฿ 33,990.00

฿ 23,993.54

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 0 - 150.5N - 2.5N0.001mmø14.3-3μmQuickmike type adjustable measuring force (LCD)ø14.3

฿ 34,980.00

฿ 24,692.38

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 0 - 102N - 10N0.001mmø14.3-3μmQuickmike type adjustable measuring force (LCD)ø14.3

฿ 19,406.64

฿ 13,258.62

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 25-0.001mmø20-4μmDigimatic (LCD)ø20

฿ 21,139.14

฿ 14,446.49

MTY MICROMETER 1 Piece(s) 5 Day(s) 25 - 50-0.001mmø20-4μmDigimatic (LCD)ø20

฿ 22,023.85

฿ 15,046.69

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 50 - 75-0.001mmø20-6μmDigimatic (LCD)ø20

฿ 23,372.23

฿ 15,965.57

MTY MEASUREING TOOL 1 Piece(s) 5 Day(s) 75 - 100-0.001mmø20-6μmDigimatic (LCD)ø20

฿ 28,458.33

฿ 20,088.74

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25 - 55-0.001mmø20-4μmQuickmike type (LCD)ø20

Loading...

  1. 1

Basic Information

Flatness(µm) 1