(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Digimatic micrometer dedicated to applications requiring a constant/low
measuring force such as measuring wire, paper, and plastic/rubber parts.
• Ratchet mechanism in the thimble applies constant force to workpiece.
• Compact and easy to handle.
• Measuring force is adjustable (in steps) to suit various kinds of workpiece.
• High-accuracy measurement can be performed even by unskilled operators due to the repeatability of the automatically applied measuring force.
• Non-rotating spindle.
• Measuring faces: Carbide
Part Number |
---|
227-203 |
227-203-20 |
227-205 |
227-206 |
227-207 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Mass (g) | Measuring force | Accuracy of the selected measuring force | Repeatability of measuring force | Measuring force 2 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,265.00 ฿ 24,893.56 | MTY MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | 15 - 30 | 380 | 0.5N - 2.5N | ± (0.1+ the selected measuring force/10) N | within 0.1 N | 0.5, 1.0, 1.5, 2.0, 2.5 N | ||
฿ 34,783.34 ฿ 24,553.56 | DIGITAL MICROMETER | 1 Piece(s) | 5 Day(s) | 15 - 30 | 380 | 0.5N - 2.5N | ± (0.1+ the selected measuring force/10) N | within 0.1 N | 0.5, 1.0, 1.5, 2.0, 2.5 N | ||
฿ 31,170.00 ฿ 22,002.90 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 10 | 340 | 2N - 10N | ± (0.4+ the selected measuring force/10) N | within 0.4 N | 2, 4, 6, 8, 10 N | ||
฿ 32,395.00 ฿ 22,867.63 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 10 - 20 | 425 | 2N - 10N | ± (0.4+ the selected measuring force/10) N | within 0.4 N | 2, 4, 6, 8, 10 N | ||
฿ 34,038.33 ฿ 24,027.66 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 20 - 30 | 415 | 2N - 10N | ± (0.4+ the selected measuring force/10) N | within 0.4 N | 2, 4, 6, 8, 10 N |
Loading...
Resolution | 0.001mm | Accuracy | ±2μm |
---|
How can we improve?
How can we improve?