(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsutomo Patrol Vest With Pockets, White On Navy

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 87439

  • Color
    Navy Mesh Fabric / White Reflective
  • Garment length(cm)
    62
  • Width(cm)
    60
  • Weight(g)
    250
  • Material/Finish
    Double mesh: polyester, Reflective Tape: PVC
Part Number
87439
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 922.18

VEST 5 Piece(s) 13 Day(s)

Basic Specifications

Product Description

[Features]
· With wide-type reflective tape with a width of 7 cm for improved visibility and safety.
[Applications]
· For safety at night.

Specifications of 87439

  • Color
    Navy Mesh Fabric / White Reflective
  • Garment length(cm)
    62
  • Width(cm)
    60
  • Weight(g)
    250
  • Material/Finish
    Double mesh: polyester, Reflective Tape: PVC
Part Number
87439
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 922.18

VEST 5 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1