(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsutomo Short Reflective Vest, Yellow On Navy, High-Intensity

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 87424

  • Color
    Navy Mesh Fabric / Yellow Reflective
  • Garment length(cm)
    43
  • Width(cm)
    68
  • Weight(g)
    185
  • Material/Finish
    Reflective tape: PVC, Double mesh: polyester
Part Number
87424
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 640.73

VEST 5 Piece(s) 12 Day(s)

Basic Specifications

Product Description

[Features]
· Tear-resistant double nylon mesh.
· Free size, can be adjusted at both sides of the waist.
[Applications]
· For safety at night.

Specifications of 87424

  • Color
    Navy Mesh Fabric / Yellow Reflective
  • Garment length(cm)
    43
  • Width(cm)
    68
  • Weight(g)
    185
  • Material/Finish
    Reflective tape: PVC, Double mesh: polyester
Part Number
87424
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 640.73

VEST 5 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1