(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Tool 3 Blade Set Metal Cutting Saw Blade Carbon Steel 34-5-3/24 24 Teeth

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 10220

  • Overall Length(mm)
    200 to 299
  • Weight(g)
    50
  • Number of teeth
    24
  • Material/Finish
    Saw blade: Carbon steel
Part Number
10220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 162.62

SAW BLADE 1 Piece(s) Quote

Basic Specifications

  • Overall Length(mm)
    200 to 299
  • Weight(g)
    50
  • Number of teeth
    24
  • Material/Finish
    Saw blade: Carbon steel

Product Description

[Features]
· Optimal for cutting steel and other pipes.

Specifications of 10220

  • Overall Length(mm)
    200 to 299
  • Weight(g)
    50
  • Number of teeth
    24
  • Material/Finish
    Saw blade: Carbon steel
Part Number
10220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 162.62

SAW BLADE 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1