(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
66095 |
66097 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Overall Length (mm) |
Weight (g) |
Cuttable pipe thickness (mm) |
Compatible models | Standard replacement blade | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 710.00 |
PIPE CUTTER | 1 Piece(s) | 31 Day(s) | 4 to 28 | 140 | 213.7 | 2 | - | 66096 | Specialty spare blade and piper reamer included | ||
฿ 200.00 |
ROCK SCREW | 1 Piece(s) | 31 Day(s) | - | - | 1.9 | - | 66095 | - | - |
[Features]
· Useful for cutting pipes such as stainless steel, steel, copper, brass, aluminum, etc. with the spare blade.
Part Number |
---|
66095 |
66097 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Overall Length (mm) |
Weight (g) |
Cuttable pipe thickness (mm) |
Compatible models | Standard replacement blade | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 710.00 |
PIPE CUTTER | 1 Piece(s) | 31 Day(s) | 4 to 28 | 140 | 213.7 | 2 | - | 66096 | Specialty spare blade and piper reamer included | ||
฿ 200.00 |
ROCK SCREW | 1 Piece(s) | 31 Day(s) | - | - | 1.9 | - | 66095 | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?