(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Tool Inspection Mirror, Extendable Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of NO6940

  • Mirror Size(mm)
    Approx. ø36
  • Weight(g)
    60
  • Overall length(mm)
    Approx. 690
  • Specifications
    Blister packed
  • Material/finish
    Shaft: steel, Resin parts: ABS resin
Part Number
NO6940
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 527.69

INSPECTION MIRROR 1 Piece(s) 31 Day(s)

Basic Specifications

  • Mirror Size(mm)
    Approx. ø36
  • Weight(g)
    60
  • Overall length(mm)
    Approx. 690
  • Specifications
    Blister packed
  • Material/finish
    Shaft: steel, Resin parts: ABS resin

Product Description

[Features]
· Perfect for inspection and examination in tight spaces and places where it's difficult to see.
· 7-Section extendable shaft.
[Applications]
· Handy for inspection and observation of tight spaces where it's difficult to see, such as inside machinery

Specifications of NO6940

  • Mirror Size(mm)
    Approx. ø36
  • Weight(g)
    60
  • Overall length(mm)
    Approx. 690
  • Specifications
    Blister packed
  • Material/finish
    Shaft: steel, Resin parts: ABS resin
Part Number
NO6940
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 527.69

INSPECTION MIRROR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1