(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Tool Inspection Mirror (20 mm)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 06951

  • Mirror Shape
    Round
  • Mirror Size(mm)
    20
  • Weight(g)
    39
  • Overall length(mm)
    195
  • Specifications
    Straight type, small-diameter type
  • Material/finish
    Material of the resin part: ABS resin, magnet: alnico
Part Number
06951
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 491.58

INSPECTION MIRROR 1 Piece(s) 31 Day(s)

Basic Specifications

  • Mirror Shape
    Round
  • Mirror Size(mm)
    20
  • Weight(g)
    39
  • Overall length(mm)
    195
  • Specifications
    Straight type, small-diameter type
  • Material/finish
    Material of the resin part: ABS resin, magnet: alnico

Product Description

[Features]
· With a freely movable mirror angle, you can easily inspect or observe the back side of machines.
[Applications]
· For inspecting or observing tight spaces where it's difficult to see, such as the engine compartment of automobiles or inside of machines

Specifications of 06951

  • Mirror Shape
    Round
  • Mirror Size(mm)
    20
  • Weight(g)
    39
  • Overall length(mm)
    195
  • Specifications
    Straight type, small-diameter type
  • Material/finish
    Material of the resin part: ABS resin, magnet: alnico
Part Number
06951
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 491.58

INSPECTION MIRROR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1