1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MITSUTOMO Hex-Shank Point Tap (Base Material: HSS) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 427.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cutting edge has been thinned.
[Applications]
· For tapping iron plates, non-ferrous metals, resin, etc.

Part Number
22266
22267
22268
22269
22270
22271
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Weight
(g)
Tap length
(mm)

฿ 427.00

TAP 1 Piece(s) 31 Day(s) M30.5202.5

฿ 427.00

TAP 1 Piece(s) 31 Day(s) M40.7203.3

฿ 441.00

TAP 1 Piece(s) 31 Day(s) M50.8204.2

฿ 450.00

TAP 1 Piece(s) 31 Day(s) M61255.1

฿ 548.00

TAP 1 Piece(s) 31 Day(s) M81.25256.8

฿ 577.00

TAP 1 Piece(s) 31 Day(s) M101.5308.5

Loading...

  1. 1

Basic Information

Materials/finish Alloy tool steel