1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MITSUTOMO Hex-Shank Point Tap With Pilot Hole Drill (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used to tap into iron plates, non-ferrous metals and resin.

Part Number
22260
22261
22262
22263
22264
22265
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Weight
(g)
Tap length
(mm)

฿ 499.00

POINT TAP 1 Piece(s) 31 Day(s) M30.529.12.5

฿ 499.00

POINT TAP 1 Piece(s) 31 Day(s) M40.730.63.3

฿ 536.00

POINT TAP 1 Piece(s) 31 Day(s) M50.832.54.2

฿ 572.00

POINT TAP 1 Piece(s) 31 Day(s) M6135.65.1

฿ 718.00

POINT TAP 1 Piece(s) 31 Day(s) M81.2541.36.8

฿ 753.00

POINT TAP 1 Piece(s) 31 Day(s) M101.549.88.5

Loading...

  1. 1

Basic Information

Materials/finish Tap: high-speed steel, Drill: high-speed steel