(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Monitor: 3.5 inch TFT color liquid crystal (320 × 240 pixels)
·Flexible Tube Length: 10 m
·Camera head diameter: Diameter 9 mm
·Focus: F1 cm to F6 cm
·Light Source: LED light (10-step adjustment)
·Power Supply: Dedicated lithium ion battery (included)
·Size: Overall Length: 200 mm; Monitor: 70 × 52 mm
·Weight: 1.6 kg (including cable and battery)
·Recording Media: Supports SD card up to 8 GB (SD4 GB included)
·File format: jpg/AVI
·Waterproof and Dust-Proof Performance: IP68 water depth 2 m 60 minutes (camera head)
·Resolution: Image: 640 × 480 pixel video: 720 × 480 pixels
·Zoom: 1.5 times (increase by 10%)
·Continuous operating time: Approx. 4 hours
·Charge time: Approx. 4 hours
·Operating temperature: 0/45°C
·Storage temperature: -10/60°C
·Accessories: Carrying case, clip, guide, dedicated lithium ion battery, AC adapter, USB cable, video cable, 4 GB micro SD card
·The image is projected directly from the camera head at the tip of the flexible tube to the monitor.
·Photos and videos can be saved on the SD card.
·Waterproof camera head and cable
·The camera unit is replaceable.
·The high-contrast LC display shows the ideal image even under light emission.
·You can rotate the image 180 degrees by operating the monitor.
·Mirror function for modifying specular images (mirror surface inversion)
Waterproof and Dust-Proof Performance | IP68 water depth 2 m 60 minutes (camera head) | Camera head diameter | ø9mm | Size | Overall Length: 200 mm; Monitor: 70 × 52 mm |
---|---|---|---|---|---|
Zoom | 1.5 times (increase by 10%) | File format | jpg/AVI | Focus | F1 cm to F6 cm |
Flexible Tube Length | 10m | Power Supply | Dedicated lithium ion battery (included) | Monitor | 3.5 inch TFT color liquid crystal (320 × 240 pixels) |
Accessories | Carrying case, clip, guide, dedicated lithium ion battery, AC adapter, USB cable, video cable, 4 GB micro SD card | Storage temperature | -10 to 60℃ | Charge time | Approx. 4 hours |
Light Source | LED light (10-step adjustment) | Continuous operating time | Approx. 4 hours | Resolution | Image: 640 × 480 pixel video: 720 × 480 pixels |
Weight | 1.6 kg (including cable and battery) | Operating temperature | 0 to 45℃ | Recording Media | Supports SD card up to 8 GB (SD4 GB included) |
Please check the type/dimensions/specifications of the part EA750FS-10A in the ø9.0 mm × 10 m Hand-Held Scope series.
How can we improve?
How can we improve?