(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA540BK-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,765.00 |
HAND TOOL | 1 Piece(s) | 12 Day(s) |
[Features]
・ Blade material: cutlery steel
・ Cutting ability: Diameter: 20 mm
・ Weight: 225 g
・ Fluoropolymer processing on the blade tips prevents sap and pine resin from sticking and keeps light cut.
· With a safety stopper
・ Overall length: 205 mm
・ Blade length: 50 mm
Part Number |
---|
EA540BK-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,765.00 |
HAND TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?