(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Extractor Set

Pipe Extractor Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA584PA

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    86~110
Part Number
EA584PA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,011.52

HAND TOOL 1 Piece(s) 6 Day(s)

Basic Specifications

Product Description

[Features]
・ Materials: S45C
・ For removing pipe ends with broken screws and bent bolts
・ Compatible pipe size: 1/4"・3/8"・1/2"・3/4" (4-piece set)
・ Overall length (mm): 86/110

Specifications of EA584PA

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    86~110
Part Number
EA584PA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,011.52

HAND TOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1