(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

212 mm / 150 mm, Folding Saw

212 mm / 150 mm, Folding Saw

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA599KT-61

Part Number
EA599KT-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,109.00

HAND TOOL 1 Piece(s) 12 Day(s)

Product Description

[Features]
・ Replaceable blade type
・ Materials: blade: Steel, Handle: Elastomer resin
・ Overall length: 212 mm
· Blade length: 150 mm
・ For joinery

Specifications of EA599KT-61

Part Number
EA599KT-61
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,109.00

HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1