(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DESCO Metal Single Wire Wrist Strap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
04548
04549
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Total Length
(cm)
Specifications

฿ 999,999,999.00

WIRE WRIST STRAP 1 Piece(s) Quote - 4 mm fastener, stainless steel back plate, 5-unit connection extender for adjustment between 155 mm and 280 mm, compliant with requirements for ANSI/ESD S1.1 separation force of 0.45 kg to 2.27 kg

฿ 999,999,999.00

WIRE WRIST STRAP 1 Piece(s) Quote 366 With 4 mm Fastener, 1 Mega Ohm Resistance

Product Description

[Features]
· It can be used in a cleanroom.
[Applications]
· Eliminates human static electricity in semiconductor factories, electronic parts factories, precision electronic device assembly plants, etc.

Part Number
04548
04549
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Total Length
(cm)
Specifications

฿ 999,999,999.00

WIRE WRIST STRAP 1 Piece(s) Quote - 4 mm fastener, stainless steel back plate, 5-unit connection extender for adjustment between 155 mm and 280 mm, compliant with requirements for ANSI/ESD S1.1 separation force of 0.45 kg to 2.27 kg

฿ 999,999,999.00

WIRE WRIST STRAP 1 Piece(s) Quote 366 With 4 mm Fastener, 1 Mega Ohm Resistance

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1