(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Cushion Mats (SCM-912BL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCM-1818BL
SCM-912BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Product Width
(mm)
Product Depth
(mm)
JAN Code Product Weight
(g)

฿ 1,354.84

MAT 1 Piece(s) 6 Day(s) Approx. 180 × 180 cm 1,200 1,800 4977292999564 11,650

฿ 728.71

MAT 1 Piece(s) 6 Day(s) Approx. 90 × 120 cm 900 900 4977292999557 11,480

Basic Specifications

  • Product Type
    Fatigue-Reducing Mat
  • Product Height(mm)
    6.6
  • Material
    Fabric: Polyester, Filling: Polyester / Recycled Cotton
  • Precautions
    Do not leap onto the mat vigorously (the mat may slip and you may fall)

Product Description

[Features]
Curing cushion mat with cushioning power.
Convenient multi-mat that can be used in a variety of ways, such as protecting cargo during transport, preventing scratches during work, as a rug for agricultural work, and protective covering for trunk of car.
[Applications]
Suitable for protection, scratch prevention, curing, etc., during transportation.

Part Number
SCM-1818BL
SCM-912BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Product Width
(mm)
Product Depth
(mm)
JAN Code Product Weight
(g)

฿ 1,354.84

MAT 1 Piece(s) 6 Day(s) Approx. 180 × 180 cm 1,200 1,800 4977292999564 11,650

฿ 728.71

MAT 1 Piece(s) 6 Day(s) Approx. 90 × 120 cm 900 900 4977292999557 11,480

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1