(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NS Protective Cushion Mats

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 654.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SCMNS-99BL
SCMNS-1218BL
SCMNS-915BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Width
(mm)
Product Depth
(mm)
JAN Code Product Weight
(g)

฿ 654.84

MAT 1 Piece(s) 6 Day(s) 900 900 4977292999403 11,480

฿ 1,750.32

MAT 1 Piece(s) 6 Day(s) 1,200 1,800 4977292999427 11,650

฿ 1,072.90

MAT 1 Piece(s) 6 Day(s) 900 1,500 4977292999410 14,430

Basic Specifications

  • Product Type
    Non-Slip Mat
  • Product Height(mm)
    6.6
  • Material
    Filling: Polyester / Recycled Cotton, Surface Polyester 100%
  • Specification
    PVC Used On Non-Slip Surface
  • Precautions
    Do not use it for anything other than its original purpose and application. Do not use near fire or sparks. Do not leap onto the mat.

Product Description

[Features]
Convenient anti-slip type multi-mat.
Anti-slip type so it will not slip during work.
Lightweight and easy to carry, it is suitable for transporting luggage, etc., because it is a curing mat that does not easily slip and has shock-absorbing power.
[Applications]
Suitable for protection, scratch prevention, curing, etc., during transportation.

Part Number
SCMNS-99BL
SCMNS-1218BL
SCMNS-915BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Width
(mm)
Product Depth
(mm)
JAN Code Product Weight
(g)

฿ 654.84

MAT 1 Piece(s) 6 Day(s) 900 900 4977292999403 11,480

฿ 1,750.32

MAT 1 Piece(s) 6 Day(s) 1,200 1,800 4977292999427 11,650

฿ 1,072.90

MAT 1 Piece(s) 6 Day(s) 900 1,500 4977292999410 14,430

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1