(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Blade For 120 Guidance Saw With D Scabbard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of DVC-SYB120H

  • Product Model
    Turning Saw
  • Material: Blade
    Carbon Steel
  • Total Length(mm)
    ~ 199
  • Other
    Option
  • Total Length Details(mm)
    145
  • Suns (Inch Mesh)
    12 teeth per inch
  • Product Width(mm)
    26
  • Product Depth(mm)
    0.9
  • JAN Code
    4977292109581
  • Plate thickness for guidance(mm)
    0.9
  • Blade
    SK-5
  • Mass(g)
    11
  • Specifications
    Blade: Surface Clear Finish
  • Precautions 1
    Be sure to check the cautionary items before use.
Part Number
DVC-SYB120H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 321.35

SAW 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Turning Saw
  • Material: Blade
    Carbon Steel
  • Total Length(mm)
    ~ 199
  • Other
    Option
  • Total Length Details(mm)
    145
  • Suns (Inch Mesh)
    12 teeth per inch
  • Product Width(mm)
    26
  • Product Depth(mm)
    0.9
  • JAN Code
    4977292109581
  • Plate thickness for guidance(mm)
    0.9
  • Blade
    SK-5
  • Mass(g)
    11
  • Specifications
    Blade: Surface Clear Finish
  • Precautions 1
    Be sure to check the cautionary items before use.

Product Description

[Features]
· A replacement blade for the DEVICE guidance saw.

Specifications of DVC-SYB120H

  • Product Model
    Turning Saw
  • Material: Blade
    Carbon Steel
  • Total Length(mm)
    ~ 199
  • Other
    Option
  • Total Length Details(mm)
    145
  • Suns (Inch Mesh)
    12 teeth per inch
  • Product Width(mm)
    26
  • Product Depth(mm)
    0.9
  • JAN Code
    4977292109581
  • Plate thickness for guidance(mm)
    0.9
  • Blade
    SK-5
  • Mass(g)
    11
  • Specifications
    Blade: Surface Clear Finish
  • Precautions 1
    Be sure to check the cautionary items before use.
Part Number
DVC-SYB120H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 321.35

SAW 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1