(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrician's Wrench Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of DVC-DH-1

  • Product Model
    One-handed Hammer
  • Total Length(mm)
    290
  • Width(mm)
    105
  • Depth(mm)
    25
  • Weight(g)
    405
  • JAN Code
    4977292131001
  • Note 1
    Do not use for any purpose other than the intended application, and use protective gear such as gloves and safety glasses during use
  • Specifications
    Cross-peen type, with raceway compatible socket 17 mm
Part Number
DVC-DH-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,194.57

WRENCH HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    One-handed Hammer
  • Total Length(mm)
    290
  • Width(mm)
    105
  • Depth(mm)
    25
  • Weight(g)
    405
  • JAN Code
    4977292131001
  • Note 1
    Do not use for any purpose other than the intended application, and use protective gear such as gloves and safety glasses during use
  • Specifications
    Cross-peen type, with raceway compatible socket 17 mm

Product Description

[Features]
· Hammer for electrical and facilities work.

Specifications of DVC-DH-1

  • Product Model
    One-handed Hammer
  • Total Length(mm)
    290
  • Width(mm)
    105
  • Depth(mm)
    25
  • Weight(g)
    405
  • JAN Code
    4977292131001
  • Note 1
    Do not use for any purpose other than the intended application, and use protective gear such as gloves and safety glasses during use
  • Specifications
    Cross-peen type, with raceway compatible socket 17 mm
Part Number
DVC-DH-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,194.57

WRENCH HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1