1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grit Cup Brush (With Abrasive Grain 6NY) (Part Number)

CUP BRUSHES

Grit Cup Brush (With Abrasive Grain 6NY)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,441.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Mount on an electric power tool or pneumatic tool and use for polishing flat surfaces, removing paint, performing welding work, polishing base materials, deburring, etc.

Part Number
CN-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,441.12

CUP BRUSHES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Bristle Material Abrasive Nylon Line Outer Diameter(mm) 120
Wire Diameter(mm) 0.9 Mounting Part Screw Screw Diameter 16P2.0
Bracket Diameter(mm) 100 Bristle Length(mm) 35 Maximum Speed(rpm) 8,000
Grinding Wheel Diameter(mm) 180.205

Please check the type/dimensions/specifications of the part CN-30 in the Grit Cup Brush (With Abrasive Grain 6NY) series.