(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Ideal for removing rust, polishing the base material of platings/coatings, removing paint, etc. Ideal for finish polishing of areas that have been welded and deburring of press cuts, etc. Ideal for cleaning and finishing of castings and rubber products, etc.
Part Number |
---|
PR-53 |
PR-54 |
PR-55 |
PR-56 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Bracket Diameter (mm) | Thickness (mm) | Bristle Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 455.49 | CUP BRUSHES | 1 Piece(s) | 31 Day(s) | 32 | 20 | 12 | 6.0 | ||
฿ 456.33 | CUP BRUSHES | 1 Piece(s) | 31 Day(s) | 38 | 20 | 12 | 9.0 | ||
฿ 481.66 | CUP BRUSHES | 1 Piece(s) | 31 Day(s) | 50 | 25 | 12 | 12.5 | ||
฿ 485.04 | CUP BRUSHES | 1 Piece(s) | 31 Day(s) | 65 | 32 | 13 | 16.5 |
Loading...
Product Model | Wheel Type Brush | Mounting Part | Hole | Hole Diameter(mm) | 10 |
---|---|---|---|---|---|
Plant fiber | Tampico |
How can we improve?
How can we improve?