(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Basket (Handheld Type) KGT-IN Series

Stainless Steel Basket (Handheld Type) KGT-IN Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,687.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-8612-93
62-8612-94
62-8612-95 SALE
62-8612-96 SALE
62-8612-97 SALE
62-8612-98 SALE
62-8612-99 SALE
62-8613-01 SALE
62-8613-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions

฿ 12,687.94

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø270 × H 270 mm

฿ 12,687.94

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø300 × H 300 mm

฿ 17,554.54

฿ 13,132.55

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø330 × H 330 mm

฿ 17,554.54

฿ 13,132.55

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø360 × H 360 mm

฿ 18,583.94

฿ 13,915.65

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø360 × H 450 mm

฿ 19,753.86

฿ 14,064.75

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø400 × H 420 mm

฿ 19,753.86

฿ 14,801.57

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø400 × H 490 mm

฿ 20,970.81

฿ 15,723.91

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø440 × H 440 mm

฿ 29,768.68

฿ 22,397.95

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø440 × H 570 mm

Basic Specifications

  • Material
    SUS304
  • Surface Treatment
    Electrolytic Polishing
  • Additional Notes
    It is manufactured with dimensions that match the inner diameter of the manufacturer's stainless steel container.
  • Fine Mesh
    Opening 10 mm
  • Cylindrical Rod
    ø5mm

Product Description

[Features]
·All stainless steel basket.
·A round basket with a handle suitable for cleaning and sterilizing parts and instruments.

Part Number
62-8612-93
62-8612-94
62-8612-95 SALE
62-8612-96 SALE
62-8612-97 SALE
62-8612-98 SALE
62-8612-99 SALE
62-8613-01 SALE
62-8613-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions

฿ 12,687.94

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø270 × H 270 mm

฿ 12,687.94

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø300 × H 300 mm

฿ 17,554.54

฿ 13,132.55

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø330 × H 330 mm

฿ 17,554.54

฿ 13,132.55

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø360 × H 360 mm

฿ 18,583.94

฿ 13,915.65

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø360 × H 450 mm

฿ 19,753.86

฿ 14,064.75

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø400 × H 420 mm

฿ 19,753.86

฿ 14,801.57

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø400 × H 490 mm

฿ 20,970.81

฿ 15,723.91

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø440 × H 440 mm

฿ 29,768.68

฿ 22,397.95

STAINLESSSTEELTANKS 1 Piece(s) 40 Day(s) Basket outer diameter ø440 × H 570 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1