(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low-Noise Stainless Steel Work Benches

Low-Noise Stainless Steel Work Benches

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
  • From :
    ฿ 16,878.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1632-21 SALE
1-1632-22 SALE
1-1632-23 SALE
1-1632-24 SALE
1-1632-25 SALE
1-1632-26 SALE
1-1632-27 SALE
1-1632-28 SALE
1-1632-29 SALE
1-1632-30 SALE
1-1632-31 SALE
1-1632-32 SALE
1-1636-21 SALE
1-1636-22 SALE
1-1636-23 SALE
1-1636-24 SALE
1-1636-25 SALE
1-1636-26 SALE
1-1636-27 SALE
1-1636-28 SALE
1-1636-29 SALE
1-1636-30 SALE
1-1636-31 SALE
1-1636-32 SALE
1-5932-21 SALE
1-5932-22 SALE
1-5932-23 SALE
1-5932-24 SALE
1-5932-25 SALE
1-5932-26 SALE
1-5932-27 SALE
1-5932-28 SALE
1-5932-29 SALE
1-5932-30 SALE
1-5932-31 SALE
1-5932-32 SALE
1-5932-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load capacity (Uniform load) Weight (kg) Width × depth × height (mm)

฿ 23,828.00

฿ 19,062.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 17 900×600×800

฿ 25,815.00

฿ 20,652.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 21 900×750×800

฿ 29,787.00

฿ 23,829.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 24 900×900×800

฿ 27,800.00

฿ 22,240.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 21 1200×600×800

฿ 30,778.00

฿ 24,622.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 25 1200×750×800

฿ 34,750.00

฿ 27,800.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 29 1200×900×800

฿ 32,765.00

฿ 26,212.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 26 1500×600×800

฿ 35,742.00

฿ 28,593.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 30 1500×750×800

฿ 40,707.00

฿ 32,565.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 34 1500×900×800

฿ 36,735.00

฿ 29,388.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 30 1800×600×800

฿ 39,712.00

฿ 31,769.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 34 1800×750×800

฿ 45,672.00

฿ 36,537.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 39 1800×900×800

฿ 23,828.00

฿ 19,062.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 16 900×600×800

฿ 25,815.00

฿ 20,652.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 20 900×750×800

฿ 29,787.00

฿ 23,829.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 22 900×900×800

฿ 27,800.00

฿ 22,240.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 20 1200×600×800

฿ 30,778.00

฿ 24,622.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 24 1200×750×800

฿ 34,750.00

฿ 27,800.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 27 1200×900×800

฿ 32,765.00

฿ 26,212.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 25 1500×600×800

฿ 35,742.00

฿ 28,593.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 28 1500×750×800

฿ 40,707.00

฿ 32,565.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 32 1500×900×800

฿ 36,735.00

฿ 29,388.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 28 1800×600×800

฿ 39,712.00

฿ 31,769.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 32 1800×750×800

฿ 45,672.00

฿ 36,537.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 36 1800×900×800

฿ 16,878.00

฿ 13,502.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 13 600×450×800

฿ 17,872.00

฿ 14,297.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 14 750×450×800

฿ 21,347.00

฿ 17,077.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 16 750×600×800

฿ 19,858.00

฿ 15,886.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 17 900×450×800

฿ 23,828.00

฿ 19,062.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 19 900×600×800

฿ 26,310.00

฿ 21,048.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 23 900×750×800

฿ 23,332.00

฿ 18,665.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 20 1200×450×800

฿ 28,793.00

฿ 23,034.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 24 1200×600×800

฿ 31,772.00

฿ 25,417.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 30 1200×750×800

฿ 33,755.00

฿ 27,004.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 31 1500×600×800

฿ 37,727.00

฿ 30,181.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 36 1500×750×800

฿ 38,722.00

฿ 30,977.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 36 1800×600×800

฿ 42,693.00

฿ 34,154.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 42 1800×750×800

Basic Specifications

  • Material
    Main body: stainless steel (SUS430); sheet: special rubber

Product Description

[Features]
·These reduce unpleasant metallic noise by attaching a special sheet that absorbs sound to the underside of the top plate.

Part Number
1-1632-21 SALE
1-1632-22 SALE
1-1632-23 SALE
1-1632-24 SALE
1-1632-25 SALE
1-1632-26 SALE
1-1632-27 SALE
1-1632-28 SALE
1-1632-29 SALE
1-1632-30 SALE
1-1632-31 SALE
1-1632-32 SALE
1-1636-21 SALE
1-1636-22 SALE
1-1636-23 SALE
1-1636-24 SALE
1-1636-25 SALE
1-1636-26 SALE
1-1636-27 SALE
1-1636-28 SALE
1-1636-29 SALE
1-1636-30 SALE
1-1636-31 SALE
1-1636-32 SALE
1-5932-21 SALE
1-5932-22 SALE
1-5932-23 SALE
1-5932-24 SALE
1-5932-25 SALE
1-5932-26 SALE
1-5932-27 SALE
1-5932-28 SALE
1-5932-29 SALE
1-5932-30 SALE
1-5932-31 SALE
1-5932-32 SALE
1-5932-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load capacity (Uniform load) Weight (kg) Width × depth × height (mm)

฿ 23,828.00

฿ 19,062.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 17 900×600×800

฿ 25,815.00

฿ 20,652.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 21 900×750×800

฿ 29,787.00

฿ 23,829.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 24 900×900×800

฿ 27,800.00

฿ 22,240.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 21 1200×600×800

฿ 30,778.00

฿ 24,622.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 25 1200×750×800

฿ 34,750.00

฿ 27,800.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 29 1200×900×800

฿ 32,765.00

฿ 26,212.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 26 1500×600×800

฿ 35,742.00

฿ 28,593.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 30 1500×750×800

฿ 40,707.00

฿ 32,565.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 34 1500×900×800

฿ 36,735.00

฿ 29,388.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 30 1800×600×800

฿ 39,712.00

฿ 31,769.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 34 1800×750×800

฿ 45,672.00

฿ 36,537.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 39 1800×900×800

฿ 23,828.00

฿ 19,062.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 16 900×600×800

฿ 25,815.00

฿ 20,652.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 20 900×750×800

฿ 29,787.00

฿ 23,829.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 22 900×900×800

฿ 27,800.00

฿ 22,240.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 20 1200×600×800

฿ 30,778.00

฿ 24,622.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 24 1200×750×800

฿ 34,750.00

฿ 27,800.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 27 1200×900×800

฿ 32,765.00

฿ 26,212.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 25 1500×600×800

฿ 35,742.00

฿ 28,593.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 28 1500×750×800

฿ 40,707.00

฿ 32,565.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 32 1500×900×800

฿ 36,735.00

฿ 29,388.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 28 1800×600×800

฿ 39,712.00

฿ 31,769.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 32 1800×750×800

฿ 45,672.00

฿ 36,537.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Approx. 150 kg 36 1800×900×800

฿ 16,878.00

฿ 13,502.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 13 600×450×800

฿ 17,872.00

฿ 14,297.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 14 750×450×800

฿ 21,347.00

฿ 17,077.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 16 750×600×800

฿ 19,858.00

฿ 15,886.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 17 900×450×800

฿ 23,828.00

฿ 19,062.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 19 900×600×800

฿ 26,310.00

฿ 21,048.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 23 900×750×800

฿ 23,332.00

฿ 18,665.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 20 1200×450×800

฿ 28,793.00

฿ 23,034.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 24 1200×600×800

฿ 31,772.00

฿ 25,417.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 30 1200×750×800

฿ 33,755.00

฿ 27,004.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 31 1500×600×800

฿ 37,727.00

฿ 30,181.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 36 1500×750×800

฿ 38,722.00

฿ 30,977.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 36 1800×600×800

฿ 42,693.00

฿ 34,154.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) Main body: approx. 400 kg; top plate: approx. 250 kg; shelf: approx. 200 kg 42 1800×750×800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1