(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Bench (Three-Sided Frame)

Stainless Steel Work Bench (Three-Sided Frame)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,050.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6567-21 SALE
1-6567-22 SALE
1-6567-23 SALE
1-6567-24 SALE
1-6567-25 SALE
1-6567-26 SALE
1-6567-27 SALE
1-6567-28 SALE
1-6567-29 SALE
1-6567-30 SALE
1-6567-31 SALE
1-6567-32 SALE
1-6568-21 SALE
1-6568-22 SALE
1-6568-23 SALE
1-6568-24 SALE
1-6568-25 SALE
1-6568-26 SALE
1-6568-27 SALE
1-6568-28 SALE
1-6568-29 SALE
1-6568-30 SALE
1-6568-31 SALE
1-6568-32 SALE
1-7837-21 SALE
1-7837-22 SALE
1-7837-23 SALE
1-7837-24 SALE
1-7837-25 SALE
1-7837-26 SALE
1-7837-27 SALE
1-7837-28 SALE
1-7837-29 SALE
1-7837-30 SALE
1-7837-31 SALE
1-7837-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size (mm) Part number Number of drawers Material

฿ 16,050.00

฿ 12,840.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×600×800 WT-9060 - Stainless steel (SUS 430)

฿ 17,942.00

฿ 14,353.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×750×800 WT-9075 - Stainless steel (SUS 430)

฿ 19,663.00

฿ 15,730.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×900×800 WT-9090 - Stainless steel (SUS 430)

฿ 18,413.00

฿ 14,730.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×600×800 WT-12060 - Stainless steel (SUS 430)

฿ 20,737.00

฿ 16,589.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×750×800 WT-12075 - Stainless steel (SUS 430)

฿ 22,587.00

฿ 18,069.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×900×800 WT-12090 - Stainless steel (SUS 430)

฿ 21,038.00

฿ 16,830.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×600×800 WT-15060 - Stainless steel (SUS 430)

฿ 23,405.00

฿ 18,724.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×750×800 WT-15075 - Stainless steel (SUS 430)

฿ 25,557.00

฿ 20,445.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×900×800 WT-15090 - Stainless steel (SUS 430)

฿ 23,233.00

฿ 18,586.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×600×800 WT-18060 - Stainless steel (SUS 430)

฿ 25,900.00

฿ 20,720.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×750×800 WT-18075 - Stainless steel (SUS 430)

฿ 28,267.00

฿ 22,613.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×900×800 WT-18090 - Stainless steel (SUS 430)

฿ 30,633.00

฿ 24,506.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×600×800 WDT-9060 2 Stainless steel (SUS 430)

฿ 32,527.00

฿ 26,021.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×750×800 WDT-9075 2 Stainless steel (SUS 430)

฿ 34,247.00

฿ 27,397.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×900×800 WDT-9090 2 Stainless steel (SUS 430)

฿ 35,538.00

฿ 28,430.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×600×800 WDT-12060 2 Stainless steel (SUS 430)

฿ 37,862.00

฿ 30,289.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×750×800 WDT-12075 2 Stainless steel (SUS 430)

฿ 39,710.00

฿ 31,768.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×900×800 WDT-12090 2 Stainless steel (SUS 430)

฿ 42,808.00

฿ 34,246.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×600×800 WDT-15060 3 Stainless steel (SUS 430)

฿ 45,177.00

฿ 36,141.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×750×800 WDT-15075 3 Stainless steel (SUS 430)

฿ 47,325.00

฿ 37,860.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×900×800 WDT-15090 3 Stainless steel (SUS 430)

฿ 50,252.00

฿ 40,201.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×600×800 WDT-18060 4 Stainless steel (SUS 430)

฿ 52,918.00

฿ 42,334.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×750×800 WDT-18075 4 Stainless steel (SUS 430)

฿ 55,287.00

฿ 44,229.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×900×800 WDT-18090 4 Stainless steel (SUS 430)

฿ 22,888.00

฿ 18,310.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×600×800 WTN-9060 - Stainless steel (SUS304)

฿ 26,330.00

฿ 21,064.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×750×800 WTN-9075 - Stainless steel (SUS304)

฿ 28,912.00

฿ 23,129.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×900×800 WTN-9090 - Stainless steel (SUS304)

฿ 26,460.00

฿ 21,168.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×600×800 WTN-12060 - Stainless steel (SUS304)

฿ 30,633.00

฿ 24,506.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×750×800 WTN-12075 - Stainless steel (SUS304)

฿ 33,515.00

฿ 26,812.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×900×800 WTN-12090 - Stainless steel (SUS304)

฿ 31,278.00

฿ 25,022.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×600×800 WTN-15060 - Stainless steel (SUS304)

฿ 34,892.00

฿ 27,913.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×750×800 WTN-15075 - Stainless steel (SUS304)

฿ 38,205.00

฿ 30,564.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×900×800 WTN-15090 - Stainless steel (SUS304)

฿ 34,805.00

฿ 27,844.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×600×800 WTN-18060 - Stainless steel (SUS304)

฿ 38,807.00

฿ 31,045.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×750×800 WTN-18075 - Stainless steel (SUS304)

฿ 42,463.00

฿ 33,970.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×900×800 WTN-18090 - Stainless steel (SUS304)

Basic Specifications

  • Load capacity (Uniform load)
    Approx. 150 kg

Product Description

Workbench made of SUS430 that is durable and load capacity.
Type with drawer on one side is available.

Part Number
1-6567-21 SALE
1-6567-22 SALE
1-6567-23 SALE
1-6567-24 SALE
1-6567-25 SALE
1-6567-26 SALE
1-6567-27 SALE
1-6567-28 SALE
1-6567-29 SALE
1-6567-30 SALE
1-6567-31 SALE
1-6567-32 SALE
1-6568-21 SALE
1-6568-22 SALE
1-6568-23 SALE
1-6568-24 SALE
1-6568-25 SALE
1-6568-26 SALE
1-6568-27 SALE
1-6568-28 SALE
1-6568-29 SALE
1-6568-30 SALE
1-6568-31 SALE
1-6568-32 SALE
1-7837-21 SALE
1-7837-22 SALE
1-7837-23 SALE
1-7837-24 SALE
1-7837-25 SALE
1-7837-26 SALE
1-7837-27 SALE
1-7837-28 SALE
1-7837-29 SALE
1-7837-30 SALE
1-7837-31 SALE
1-7837-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size (mm) Part number Number of drawers Material

฿ 16,050.00

฿ 12,840.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×600×800 WT-9060 - Stainless steel (SUS 430)

฿ 17,942.00

฿ 14,353.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×750×800 WT-9075 - Stainless steel (SUS 430)

฿ 19,663.00

฿ 15,730.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×900×800 WT-9090 - Stainless steel (SUS 430)

฿ 18,413.00

฿ 14,730.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×600×800 WT-12060 - Stainless steel (SUS 430)

฿ 20,737.00

฿ 16,589.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×750×800 WT-12075 - Stainless steel (SUS 430)

฿ 22,587.00

฿ 18,069.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×900×800 WT-12090 - Stainless steel (SUS 430)

฿ 21,038.00

฿ 16,830.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×600×800 WT-15060 - Stainless steel (SUS 430)

฿ 23,405.00

฿ 18,724.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×750×800 WT-15075 - Stainless steel (SUS 430)

฿ 25,557.00

฿ 20,445.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×900×800 WT-15090 - Stainless steel (SUS 430)

฿ 23,233.00

฿ 18,586.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×600×800 WT-18060 - Stainless steel (SUS 430)

฿ 25,900.00

฿ 20,720.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×750×800 WT-18075 - Stainless steel (SUS 430)

฿ 28,267.00

฿ 22,613.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×900×800 WT-18090 - Stainless steel (SUS 430)

฿ 30,633.00

฿ 24,506.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×600×800 WDT-9060 2 Stainless steel (SUS 430)

฿ 32,527.00

฿ 26,021.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×750×800 WDT-9075 2 Stainless steel (SUS 430)

฿ 34,247.00

฿ 27,397.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 900×900×800 WDT-9090 2 Stainless steel (SUS 430)

฿ 35,538.00

฿ 28,430.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×600×800 WDT-12060 2 Stainless steel (SUS 430)

฿ 37,862.00

฿ 30,289.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×750×800 WDT-12075 2 Stainless steel (SUS 430)

฿ 39,710.00

฿ 31,768.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1200×900×800 WDT-12090 2 Stainless steel (SUS 430)

฿ 42,808.00

฿ 34,246.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×600×800 WDT-15060 3 Stainless steel (SUS 430)

฿ 45,177.00

฿ 36,141.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×750×800 WDT-15075 3 Stainless steel (SUS 430)

฿ 47,325.00

฿ 37,860.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1500×900×800 WDT-15090 3 Stainless steel (SUS 430)

฿ 50,252.00

฿ 40,201.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×600×800 WDT-18060 4 Stainless steel (SUS 430)

฿ 52,918.00

฿ 42,334.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×750×800 WDT-18075 4 Stainless steel (SUS 430)

฿ 55,287.00

฿ 44,229.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) With single-side drawer 1800×900×800 WDT-18090 4 Stainless steel (SUS 430)

฿ 22,888.00

฿ 18,310.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×600×800 WTN-9060 - Stainless steel (SUS304)

฿ 26,330.00

฿ 21,064.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×750×800 WTN-9075 - Stainless steel (SUS304)

฿ 28,912.00

฿ 23,129.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 900×900×800 WTN-9090 - Stainless steel (SUS304)

฿ 26,460.00

฿ 21,168.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×600×800 WTN-12060 - Stainless steel (SUS304)

฿ 30,633.00

฿ 24,506.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×750×800 WTN-12075 - Stainless steel (SUS304)

฿ 33,515.00

฿ 26,812.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1200×900×800 WTN-12090 - Stainless steel (SUS304)

฿ 31,278.00

฿ 25,022.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×600×800 WTN-15060 - Stainless steel (SUS304)

฿ 34,892.00

฿ 27,913.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×750×800 WTN-15075 - Stainless steel (SUS304)

฿ 38,205.00

฿ 30,564.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1500×900×800 WTN-15090 - Stainless steel (SUS304)

฿ 34,805.00

฿ 27,844.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×600×800 WTN-18060 - Stainless steel (SUS304)

฿ 38,807.00

฿ 31,045.60

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×750×800 WTN-18075 - Stainless steel (SUS304)

฿ 42,463.00

฿ 33,970.40

STAINLESS STEEL WORKBENCHES 1 Piece(s) 19 Day(s) - 1800×900×800 WTN-18090 - Stainless steel (SUS304)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1